(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

BM-12CR, Capacitor-Return Ball-Type Electric Valve

BM-12CR, Capacitor-Return Ball-Type Electric Valve

Ball type electromagnetic valve that combines the characteristic flow direction freedom of electromagnetic valves, with the simplicity and ease of use of electromagnetic valves that offer two-wire control.

[Features]
· Can be used with both 100/200VAC.
・ Energy saving type with smaller rated current.
· Ball features superior in durability thanks to the use of stainless steel (SUS316) as a material.
· Flow direction and mounting direction (indoor) can be adjusted freely.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BM12CR-J-10A
BM12CR-J-15A
BM12CR-J-20A
BM12CR-J-25A
Part NumberVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Operating Temperature Range
(°C)
35 Day(s) or more 3/8B(10A)3/8B(10A)-10~80
35 Day(s) or more 1/2B(15A)1/2B(15A)-10~80
35 Day(s) or more 3/4B(20A)3/4B(20A)-10~80
35 Day(s) or more 1B(25A)1B(25A)-10~80

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water / Air / Oil
Ball Valve Type Reduced Bore Supply Side, Connection Type JIS Rc Thread Control Side, Connection Type JIS Rc Thread
Operation Method Electric Maximum Applicable Pressure(MPa) 1.0 Fluid temperature(℃) -10~80
Format Standard Neck Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)