(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

BM-13S, Ball-Type Electric Valve

BM-13S, Ball-Type Electric Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,127₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General-Purpose Small Ball Type Electric Valve
Can share a rated voltage of 100/200VAC and has a broad pressure range.
Because it is small and lightweight, it can be used just as easily
or even more so than an electromagnetic valve.
Longnecked type used for on/off control.

[Features]
• 100/200VAC shared use is possible.
• Compact and lightweight; provides easy handling.
• Can be used in a wide range of pressures, suitable for any environment.
• The flow direction and mounting direction (indoor) can be adjusted freely.
• Its adoption of stainless steel provides the ball with superior durability (SUS316).

 
Part Number
BM13S-J-15A
BM13S-J-20A
BM13S-J-25A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

₹ 24,127.31

1 Piece(s) 9 Day(s) or more 1/2B(15A)1/2B(15A)

₹ 28,653.11

1 Piece(s) 9 Day(s) or more 3/4B(20A)3/4B(20A)

₹ 30,473.35

1 Piece(s) 9 Day(s) or more 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water / Air
Nominal Pressure 10K Ball Valve Type Reduced Bore Supply Side, Connection Type JIS Rc Thread
Control Side, Connection Type JIS Rc Thread Operation Method Electric Maximum Applicable Pressure(MPa) 1.0
Rated Voltage For AC100, 110, 200, and 220 V (50/60 Hz) Fluid temperature(℃) -10~80 Format Long Neck
X
whatsapp-qr whatsapp-icon