(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 to 19:00 (IST) 29/3/2020. We apologize for the inconvenience.

CB-E, M-Type Control Panel for Emergency Shutoff Valve

CB-E, M-Type Control Panel for Emergency Shutoff Valve

Models are available that can control two or up to four emergency shutoff valves with one control panel.

[Features]
· Hot water supply is simply done by connecting hot water and cold water.
· Thermo-element tracks well the pressure fluctuations of hot water and cold water, ensuring temperature stability of hot water supply.
· Both the double-pipe type (circulation method) and single-pipe type are supported.
· Materials such as bronze, stainless steel, and resin with excellent corrosion resistance are used.
· Lightweight and compact design delivers workability and reduces footprint.
Simply by connecting hot water with water, a JRG mixing valve is a temperature adjustment valve that can freely control hot water supply temperature.
・Stable supply of hot water can be obtained and used with confidence for facilities that use hot water in large quantities.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CBE12-N
CBE14-N
CBM12A-N
CBM12B-N
CBM14A-N
CBM14B-N
Part NumberVolume DiscountDays to ShipType of Valve Component Number of Controlled Shutoff Valves Specifications
46 Day(s) or more Valve Control Panel2 UnitsFor Electromagnetic Type
46 Day(s) or more -4 UnitsFor Electromagnetic Type
89 Day(s) or more Valve Control Panel2 UnitsFor MT Electric Type
89 Day(s) or more Valve Control Panel2 UnitsFor MR Electric Type
16 Day(s) or more Valve Control Panel4 UnitsFor MT Electric Type
11 Day(s) or more Valve Control Panel4 UnitsFor MR Electric Type

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)