(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

WS-23/23N Type Solenoid Valve (for Liquid and Gas) Momotaro II

WS-23/23N Type Solenoid Valve (for Liquid and Gas) Momotaro II

[Features]
· The threaded type WS-23 series solenoid valve with strainer Momotaro II combines all the favorable features and same dimensions of the earlier WS-13 series for replacement ease during repair while offering the added benefit of greater durability.
· No need of strainer in pipes, saving pipe space and cutting equipment cost.
· Equipped with a water hammer sensitive mechanism.
· The strainer can be easily cleaned merely by removing the plug without requiring any special tool

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WS23-F-15A
WS23-F-20A
WS23-F-25A
WS23-F-32A
WS23-F-40A
WS23-F-50A
WS23N-F-15A
WS23N-F-20A
WS23N-F-25A
Part NumberVolume DiscountDays to ShipPlumbing Thread Nominal Fluid temperature
(°C)
Insulation type Specifications
7 Day(s) or more 1/2B(15A)5~60BStandard
7 Day(s) or more 3/4B(20A)5~60BStandard
7 Day(s) or more 1B(25A)5~60BStandard
10 Day(s) or more 1 1/4B(32A)5~60BStandard
10 Day(s) or more 1 1/2B(40A)5~60BStandard
10 Day(s) or more 2B(50A)5~60BStandard
68 Day(s) or more 1/2B(15A)5~60BPerformance Standards Compatible Product of Tap Water Method
68 Day(s) or more 3/4B(20A)5~60BPerformance Standards Compatible Product of Tap Water Method
68 Day(s) or more 1B(25A)5~60BPerformance Standards Compatible Product of Tap Water Method

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas Operating Environment Standard / Water Hammer Corresponding / Dust Proofing
Switching Type Normally Close End Connection JIS Rc Thread Driving Type Pilot-operated
Body Material CAC408 Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)