(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
KU-2, 2N Strainer

KU-2, 2N Strainer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      73,461₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Stainless steel construction ensures excellent corrosion resistance and durability.
· Since the structure is such that the net is removed from the upper part, it has a feature of no liquid overflows during disassembly.
Because KU-2A type can inspect the net with a single bolt, cleaning frequency is ideal for many places.

 
Part Number
KU2-D2-25A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 73,461.20

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Shape U Shaped Material SCS13
Supply Side, End Connection JIS 10K FF flange Supply Side, Nominal Diameter of Flange 1B(25A) Supply Side, End Connection JIS 10K FF flange
Maximum Applicable Pressure(MPa) 1 Mesh 60 Meshes Fluid temperature(℃) 150 or Less

Please check the type/dimensions/specifications of the part KU2-D2-25A in the KU-2, 2N Strainer series.

X
whatsapp-qr whatsapp-icon