(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AF-6N Air Vent Valve

AF-6N Air Vent Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,523₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Small air vent valve to be used in a pipe, hot water boiler, fan coil, small or medium pressure tank, solar system, or others.
· Operations are stable due to the BBC (bubble dispersion) method, so water discharge does not occur.
· The air exhaust is tube-shaped.
· Compact and capable of up to 1.0MPa.
· Equipped with manual shut-down mechanism.

Part Number
AF6N-F-15A
AF6N-F-20A
AF6N-F-25A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Screw

₹ 7,572.40

1 Piece(s) 5 Day(s) or more 1/2B(15A)

₹ 7,572.40

1 Piece(s) 5 Day(s) or more 3/4B(20A)

₹ 7,522.84

1 Piece(s) 5 Day(s) or more 1B(25A)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Screw

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water Maximum Applicable Pressure Classification(MPa) 0.11~1
Fluid temperature(℃) 5~100 Body Material C3771 Nickel chrome plating Connection Type Connected to Only the Input Side
End Connection, Inlet Screw Connection Types JIS, R Thread End Connection, Other Outlet Connection Types Tube Connection Control Side, Connecting Tube Diameter(φ) 5
Applicable Pressure Data(MPa) 1.0 or Less