(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

VD-5N Type Vacuum Breaker (for Cold/Hot Water)

VD-5N Type Vacuum Breaker (for Cold/Hot Water)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,950₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for vacuum breakdown of water supply system, air conditioning, kitchen equipment, etc.

[Features]
・Because of establishment of dedicated drain pipe connection, even if valve leakage occurs, there is no contamination of the surrounding area, and it can be used even for indoor plumbing.
・With a built-in strainer on the water supply pipe side and intake port side to prevent intrusion of dirt etc.
・When there is negative pressure in the water supply pipes, it quickly provides air.
・Ideal for various facilities and equipment vacuum breakdowns.

Part Number
VD5N-F-20A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,950.35

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type of Valve Component Vacuum Breaker Nominal Diameter 20 Fluid temperature(℃) 5~90
Applicable Fluid Water Water Supply Pipe Connection Port JIS R3/4 Drainage Pipe Connection Port JIS R1/2