SL-45 Type, Safety Valve (Life)

Part Number

Configured Part Number is shown.

 
Part Number
SL45-M1-10K-15A-[0.04-0.07/0.01]
SL45-M1-10K-20A-[0.04-0.07/0.01]
SL45-M1-10K-25A-[0.04-0.07/0.01]
SL45-M1-10K-40A-[0.04-0.07/0.01]
SL45-M1-10K-50A-[0.04-0.07/0.01]
SL45-M1-10K-65A-[0.04-0.07/0.01]
SL45-M1-10K-75A-[0.04-0.07/0.01]
SL45-M1-10K-100A-[0.04-0.07/0.01]
SL45-M1-16K-15A-[0.04-0.07/0.01]
SL45-M1-16K-20A-[0.04-0.07/0.01]
SL45-M1-16K-25A-[0.04-0.07/0.01]
SL45-M1-16K-40A-[0.04-0.07/0.01]
SL45-M1-16K-50A-[0.04-0.07/0.01]
SL45-M1-16K-65A-[0.04-0.07/0.01]
SL45-M1-16K-75A-[0.04-0.07/0.01]
SL45-M1-16K-100A-[0.04-0.07/0.01]
SL45-M1-20K-15A-[0.04-0.07/0.01]
SL45-M1-20K-20A-[0.04-0.07/0.01]
SL45-M1-20K-25A-[0.04-0.07/0.01]
SL45-M1-20K-40A-[0.04-0.07/0.01]
SL45-M1-20K-50A-[0.04-0.07/0.01]
SL45-M1-20K-65A-[0.04-0.07/0.01]
SL45-M1-20K-75A-[0.04-0.07/0.01]
SL45-M1-20K-100A-[0.04-0.07/0.01]
SL45-M2-10K-15A-[0.08-0.1/0.01]
SL45-M2-10K-20A-[0.08-0.1/0.01]
SL45-M2-10K-25A-[0.08-0.1/0.01]
SL45-M2-10K-40A-[0.08-0.1/0.01]
SL45-M2-10K-50A-[0.08-0.1/0.01]
SL45-M2-10K-65A-[0.08-0.1/0.01]
SL45-M2-10K-75A-[0.08-0.1/0.01]
SL45-M2-10K-100A-[0.08-0.1/0.01]
SL45-M2-16K-15A-[0.08-0.1/0.01]
SL45-M2-16K-20A-[0.08-0.1/0.01]
SL45-M2-16K-25A-[0.08-0.1/0.01]
SL45-M2-16K-40A-[0.08-0.1/0.01]
SL45-M2-16K-50A-[0.08-0.1/0.01]
SL45-M2-16K-65A-[0.08-0.1/0.01]
SL45-M2-16K-75A-[0.08-0.1/0.01]
SL45-M2-16K-100A-[0.08-0.1/0.01]
SL45-M2-20K-15A-[0.08-0.1/0.01]
SL45-M2-20K-20A-[0.08-0.1/0.01]
SL45-M2-20K-25A-[0.08-0.1/0.01]
SL45-M2-20K-40A-[0.08-0.1/0.01]
SL45-M2-20K-50A-[0.08-0.1/0.01]
SL45-M2-20K-65A-[0.08-0.1/0.01]
SL45-M2-20K-75A-[0.08-0.1/0.01]
SL45-M2-20K-100A-[0.08-0.1/0.01]
SL45-M3-10K-15A-[0.11-0.35/0.01]
SL45-M3-10K-20A-[0.11-0.35/0.01]
SL45-M3-10K-25A-[0.11-0.35/0.01]
SL45-M3-10K-40A-[0.11-0.35/0.01]
SL45-M3-10K-50A-[0.11-0.35/0.01]
SL45-M3-10K-65A-[0.11-0.35/0.01]
SL45-M3-10K-75A-[0.11-0.35/0.01]
SL45-M3-10K-100A-[0.11-0.35/0.01]
SL45-M3-16K-15A-[0.11-0.35/0.01]
SL45-M3-16K-20A-[0.11-0.35/0.01]
SL45-M3-16K-25A-[0.11-0.35/0.01]
SL45-M3-16K-40A-[0.11-0.35/0.01]
Part NumberVolume DiscountDays to ShipMaximum Applicable Pressure Classification
(MPa)
End Connection, Inlet Flange Connection Types End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Outlet Flange Connection Types End Connection, Nominal Diameter of Outlet Piping Flange Pressure Classification
(MPa)
Valve Nominal Diameter Set Pressure
(MPa)
53 Day(s) or more 0.1 or Less[JIS 10K Flange] JIS 10K FF flange1/2B(15A)[JIS 10K Flange] JIS 10K FF flange1/2B(15A)0.04~0.07150.04 ~ 0.07
53 Day(s) or more 0.1 or Less[JIS 10K Flange] JIS 10K FF flange3/4B(20A)[JIS 10K Flange] JIS 10K FF flange3/4B(20A)0.04~0.07200.04 ~ 0.07
Quote 0.1 or Less[JIS 10K Flange] JIS 10K FF flange1B(25A)[JIS 10K Flange] JIS 10K FF flange1B(25A)0.04~0.07250.04 ~ 0.07
53 Day(s) or more 0.1 or Less[JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)[JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)0.04~0.07400.04 ~ 0.07
Quote 0.1 or Less[JIS 10K Flange] JIS 10K FF flange2B(50A)[JIS 10K Flange] JIS 10K FF flange2B(50A)0.04~0.07500.04 ~ 0.07
Quote 0.1 or Less[JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)[JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)0.04~0.07650.04 ~ 0.07
Quote 0.1 or Less[JIS 10K Flange] JIS 10K FF flange3B(80A)[JIS 10K Flange] JIS 10K FF flange3B(80A)0.04~0.07750.04 ~ 0.07
Quote 0.1 or Less[JIS 10K Flange] JIS 10K FF flange4B(100A)[JIS 10K Flange] JIS 10K FF flange4B(100A)0.04~0.071000.04 ~ 0.07
53 Day(s) or more 0.1 or Less[JIS 16K Flange] JIS 16K FF flange1/2B(15A)[JIS 16K Flange] JIS 16K FF flange1/2B(15A)0.04~0.07150.04 ~ 0.07
53 Day(s) or more 0.1 or Less[JIS 16K Flange] JIS 16K FF flange3/4B(20A)[JIS 16K Flange] JIS 16K FF flange3/4B(20A)0.04~0.07200.04 ~ 0.07
Quote 0.1 or Less[JIS 16K Flange] JIS 16K FF flange1B(25A)[JIS 16K Flange] JIS 16K FF flange1B(25A)0.04~0.07250.04 ~ 0.07
Quote 0.1 or Less[JIS 16K Flange] JIS 16K FF flange1 1/2B(40A)[JIS 16K Flange] JIS 16K FF flange1 1/2B(40A)0.04~0.07400.04 ~ 0.07
Quote 0.1 or Less[JIS 16K Flange] JIS 16K FF flange2B(50A)[JIS 16K Flange] JIS 16K FF flange2B(50A)0.04~0.07500.04 ~ 0.07
Quote 0.1 or Less[JIS 16K Flange] JIS 16K FF flange2 1/2B(65A)[JIS 16K Flange] JIS 16K FF flange2 1/2B(65A)0.04~0.07650.04 ~ 0.07
Quote 0.1 or Less[JIS 16K Flange] JIS 16K FF flange3B(80A)[JIS 16K Flange] JIS 16K FF flange3B(80A)0.04~0.07750.04 ~ 0.07
Quote 0.1 or Less[JIS 16K Flange] JIS 16K FF flange4B(100A)[JIS 16K Flange] JIS 16K FF flange4B(100A)0.04~0.071000.04 ~ 0.07
53 Day(s) or more 0.1 or Less[JIS 20K Flange] JIS 20K FF flange1/2B(15A)[JIS 20K Flange] JIS 20K FF flange1/2B(15A)0.04~0.07150.04 ~ 0.07
53 Day(s) or more 0.1 or Less[JIS 20K Flange] JIS 20K FF flange3/4B(20A)[JIS 20K Flange] JIS 20K FF flange3/4B(20A)0.04~0.07200.04 ~ 0.07
Quote 0.1 or Less[JIS 20K Flange] JIS 20K FF flange1B(25A)[JIS 20K Flange] JIS 20K FF flange1B(25A)0.04~0.07250.04 ~ 0.07
Quote 0.1 or Less[JIS 20K Flange] JIS 20K FF flange1 1/2B(40A)[JIS 20K Flange] JIS 20K FF flange1 1/2B(40A)0.04~0.07400.04 ~ 0.07
Quote 0.1 or Less[JIS 20K Flange] JIS 20K FF flange2B(50A)[JIS 20K Flange] JIS 20K FF flange2B(50A)0.04~0.07500.04 ~ 0.07
Quote 0.1 or Less[JIS 20K Flange] JIS 20K FF flange2 1/2B(65A)[JIS 20K Flange] JIS 20K FF flange2 1/2B(65A)0.04~0.07650.04 ~ 0.07
Quote 0.1 or Less[JIS 20K Flange] JIS 20K FF flange3B(80A)[JIS 20K Flange] JIS 20K FF flange3B(80A)0.04~0.07750.04 ~ 0.07
Quote 0.1 or Less[JIS 20K Flange] JIS 20K FF flange4B(100A)[JIS 20K Flange] JIS 20K FF flange4B(100A)0.04~0.071000.04 ~ 0.07
53 Day(s) or more 0.1 or Less[JIS 10K Flange] JIS 10K FF flange1/2B(15A)[JIS 10K Flange] JIS 10K FF flange1/2B(15A)Over 0.07 to 0.1150.08 ~ 0.1
53 Day(s) or more 0.1 or Less[JIS 10K Flange] JIS 10K FF flange3/4B(20A)[JIS 10K Flange] JIS 10K FF flange3/4B(20A)Over 0.07 to 0.1200.08 ~ 0.1
Quote 0.1 or Less[JIS 10K Flange] JIS 10K FF flange1B(25A)[JIS 10K Flange] JIS 10K FF flange1B(25A)Over 0.07 to 0.1250.08 ~ 0.1
53 Day(s) or more 0.1 or Less[JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)[JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)Over 0.07 to 0.1400.08 ~ 0.1
Quote 0.1 or Less[JIS 10K Flange] JIS 10K FF flange2B(50A)[JIS 10K Flange] JIS 10K FF flange2B(50A)Over 0.07 to 0.1500.08 ~ 0.1
Quote 0.1 or Less[JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)[JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)Over 0.07 to 0.1650.08 ~ 0.1
Quote 0.1 or Less[JIS 10K Flange] JIS 10K FF flange3B(80A)[JIS 10K Flange] JIS 10K FF flange3B(80A)Over 0.07 to 0.1750.08 ~ 0.1
Quote 0.1 or Less[JIS 10K Flange] JIS 10K FF flange4B(100A)[JIS 10K Flange] JIS 10K FF flange4B(100A)Over 0.07 to 0.11000.08 ~ 0.1
53 Day(s) or more 0.1 or Less[JIS 16K Flange] JIS 16K FF flange1/2B(15A)[JIS 16K Flange] JIS 16K FF flange1/2B(15A)Over 0.07 to 0.1150.08 ~ 0.1
53 Day(s) or more 0.1 or Less[JIS 16K Flange] JIS 16K FF flange3/4B(20A)[JIS 16K Flange] JIS 16K FF flange3/4B(20A)Over 0.07 to 0.1200.08 ~ 0.1
Quote 0.1 or Less[JIS 16K Flange] JIS 16K FF flange1B(25A)[JIS 16K Flange] JIS 16K FF flange1B(25A)Over 0.07 to 0.1250.08 ~ 0.1
53 Day(s) or more 0.1 or Less[JIS 16K Flange] JIS 16K FF flange1 1/2B(40A)[JIS 16K Flange] JIS 16K FF flange1 1/2B(40A)Over 0.07 to 0.1400.08 ~ 0.1
Quote 0.1 or Less[JIS 16K Flange] JIS 16K FF flange2B(50A)[JIS 16K Flange] JIS 16K FF flange2B(50A)Over 0.07 to 0.1500.08 ~ 0.1
Quote 0.1 or Less[JIS 16K Flange] JIS 16K FF flange2 1/2B(65A)[JIS 16K Flange] JIS 16K FF flange2 1/2B(65A)Over 0.07 to 0.1650.08 ~ 0.1
Quote 0.1 or Less[JIS 16K Flange] JIS 16K FF flange3B(80A)[JIS 16K Flange] JIS 16K FF flange3B(80A)Over 0.07 to 0.1750.08 ~ 0.1
Quote 0.1 or Less[JIS 16K Flange] JIS 16K FF flange4B(100A)[JIS 16K Flange] JIS 16K FF flange4B(100A)Over 0.07 to 0.11000.08 ~ 0.1
Quote 0.1 or Less[JIS 20K Flange] JIS 20K FF flange1/2B(15A)[JIS 20K Flange] JIS 20K FF flange1/2B(15A)Over 0.07 to 0.1150.08 ~ 0.1
53 Day(s) or more 0.1 or Less[JIS 20K Flange] JIS 20K FF flange3/4B(20A)[JIS 20K Flange] JIS 20K FF flange3/4B(20A)Over 0.07 to 0.1200.08 ~ 0.1
Quote 0.1 or Less[JIS 20K Flange] JIS 20K FF flange1B(25A)[JIS 20K Flange] JIS 20K FF flange1B(25A)Over 0.07 to 0.1250.08 ~ 0.1
53 Day(s) or more 0.1 or Less[JIS 20K Flange] JIS 20K FF flange1 1/2B(40A)[JIS 20K Flange] JIS 20K FF flange1 1/2B(40A)Over 0.07 to 0.1400.08 ~ 0.1
Quote 0.1 or Less[JIS 20K Flange] JIS 20K FF flange2B(50A)[JIS 20K Flange] JIS 20K FF flange2B(50A)Over 0.07 to 0.1500.08 ~ 0.1
Quote 0.1 or Less[JIS 20K Flange] JIS 20K FF flange2 1/2B(65A)[JIS 20K Flange] JIS 20K FF flange2 1/2B(65A)Over 0.07 to 0.1650.08 ~ 0.1
Quote 0.1 or Less[JIS 20K Flange] JIS 20K FF flange3B(80A)[JIS 20K Flange] JIS 20K FF flange3B(80A)Over 0.07 to 0.1750.08 ~ 0.1
Quote 0.1 or Less[JIS 20K Flange] JIS 20K FF flange4B(100A)[JIS 20K Flange] JIS 20K FF flange4B(100A)Over 0.07 to 0.11000.08 ~ 0.1
53 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange1/2B(15A)[JIS 10K Flange] JIS 10K FF flange1/2B(15A)Over 0.1 to 0.35150.11 ~ 0.35
53 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange3/4B(20A)[JIS 10K Flange] JIS 10K FF flange3/4B(20A)Over 0.1 to 0.35200.11 ~ 0.35
Quote 0.11~1[JIS 10K Flange] JIS 10K FF flange1B(25A)[JIS 10K Flange] JIS 10K FF flange1B(25A)Over 0.1 to 0.35250.11 ~ 0.35
53 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)[JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)Over 0.1 to 0.35400.11 ~ 0.35
Quote 0.11~1[JIS 10K Flange] JIS 10K FF flange2B(50A)[JIS 10K Flange] JIS 10K FF flange2B(50A)Over 0.1 to 0.35500.11 ~ 0.35
Quote 0.11~1[JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)[JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)Over 0.1 to 0.35650.11 ~ 0.35
Quote 0.11~1[JIS 10K Flange] JIS 10K FF flange3B(80A)[JIS 10K Flange] JIS 10K FF flange3B(80A)Over 0.1 to 0.35750.11 ~ 0.35
Quote 0.11~1[JIS 10K Flange] JIS 10K FF flange4B(100A)[JIS 10K Flange] JIS 10K FF flange4B(100A)Over 0.1 to 0.351000.11 ~ 0.35
53 Day(s) or more 0.11~1[JIS 16K Flange] JIS 16K FF flange1/2B(15A)[JIS 16K Flange] JIS 16K FF flange1/2B(15A)Over 0.1 to 0.35150.11 ~ 0.35
53 Day(s) or more 0.11~1[JIS 16K Flange] JIS 16K FF flange3/4B(20A)[JIS 16K Flange] JIS 16K FF flange3/4B(20A)Over 0.1 to 0.35200.11 ~ 0.35
Quote 0.11~1[JIS 16K Flange] JIS 16K FF flange1B(25A)[JIS 16K Flange] JIS 16K FF flange1B(25A)Over 0.1 to 0.35250.11 ~ 0.35
53 Day(s) or more 0.11~1[JIS 16K Flange] JIS 16K FF flange1 1/2B(40A)[JIS 16K Flange] JIS 16K FF flange1 1/2B(40A)Over 0.1 to 0.35400.11 ~ 0.35

Loading...

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Steam / Air Safety Valve Type Lift Type Safety Valve
Fluid temperature(℃) -5~220 Body Material FCD Connection Type Equal Dia. Connection

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)