SL-24H/24 Type, Safety Valve (Life)

Part Number

Configured Part Number is shown.

 
Part Number
SL24-B1-80A-[0.04-0.15/0.01]
SL24-B1-100A-[0.04-0.15/0.01]
SL24-B1-125A-[0.04-0.07/0.01]
SL24-B1-150A-[0.04-0.07/0.01]
SL24-B2-80A-[0.16-0.4/0.01]
SL24-B2-100A-[0.16-0.4/0.01]
SL24-B2-125A-[0.08-0.1/0.01]
SL24-B2-150A-[0.08-0.1/0.01]
SL24-B3-80A-[0.41-0.7/0.01]
SL24-B3-100A-[0.41-0.7/0.01]
SL24-B3-125A-[0.11-0.3/0.01]
SL24-B3-150A-[0.11-0.3/0.01]
SL24-B4-80A-[0.71-1/0.01]
SL24-B4-100A-[0.71-1/0.01]
SL24-B4-125A-[0.31-0.5/0.01]
SL24-B4-150A-[0.31-0.5/0.01]
SL24-B5-125A-[0.51-0.7/0.01]
SL24-B5-150A-[0.51-0.7/0.01]
SL24-B6-125A-[0.71-0.85/0.01]
SL24-B6-150A-[0.71-0.85/0.01]
SL24-B7-125A-[0.86-1/0.01]
SL24-B7-150A-[0.86-1/0.01]
SL24HB-G1-65A-[0.04-0.15/0.01]
SL24HB-G2-65A-[0.16-0.6/0.01]
SL24HB-G3-65A-[0.61-1/0.01]
SL24HW-G1-65A-[0.04-0.07/0.01]
SL24HW-G2-65A-[0.08-0.15/0.01]
SL24HW-G3-65A-[0.16-0.3/0.01]
SL24HW-G4-65A-[0.31-0.6/0.01]
SL24HW-G5-65A-[0.61-1/0.01]
Part NumberVolume DiscountDays to ShipApplicable Fluid Maximum Applicable Pressure Classification
(MPa)
End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Pressure Classification
(MPa)
Specifications Set Pressure
(MPa)
Quote Steam / Air0.1 or Less / 0.11~13B(80A)3B(80A)0.04~0.15Without Lever, Nominal Diameter of 80 or More0.04 ~ 0.15
Quote Steam / Air0.1 or Less / 0.11~14B(100A)4B(100A)0.04~0.15Without Lever, Nominal Diameter of 80 or More0.04 ~ 0.15
Quote Steam / Air0.1 or Less5B(125A)5B(125A)0.04~0.07Without Lever, Nominal Diameter of 80 or More0.04 ~ 0.07
Quote Steam / Air0.1 or Less6B(150A)6B(150A)0.04~0.07Without Lever, Nominal Diameter of 80 or More0.04 ~ 0.07
53 Day(s) or more Steam / Air0.11~13B(80A)3B(80A)Over 0.15 to 0.4Without Lever, Nominal Diameter of 80 or More0.16 ~ 0.4
53 Day(s) or more Steam / Air0.11~14B(100A)4B(100A)Over 0.15 to 0.4Without Lever, Nominal Diameter of 80 or More0.16 ~ 0.4
98 Day(s) or more Steam / Air0.1 or Less5B(125A)5B(125A)Over 0.07 to 0.1Without Lever, Nominal Diameter of 80 or More0.08 ~ 0.1
98 Day(s) or more Steam / Air0.1 or Less6B(150A)6B(150A)Over 0.07 to 0.1Without Lever, Nominal Diameter of 80 or More0.08 ~ 0.1
53 Day(s) or more Steam / Air0.11~13B(80A)3B(80A)Over 0.4 to 0.7Without Lever, Nominal Diameter of 80 or More0.41 ~ 0.7
53 Day(s) or more Steam / Air0.11~14B(100A)4B(100A)Over 0.4 to 0.7Without Lever, Nominal Diameter of 80 or More0.41 ~ 0.7
98 Day(s) or more Steam / Air0.11~15B(125A)5B(125A)Over 0.1 to 0.3Without Lever, Nominal Diameter of 80 or More0.11 ~ 0.3
98 Day(s) or more Steam / Air0.11~16B(150A)6B(150A)Over 0.1 to 0.3Without Lever, Nominal Diameter of 80 or More0.11 ~ 0.3
53 Day(s) or more Steam / Air0.11~13B(80A)3B(80A)Over 0.7 to 1.0Without Lever, Nominal Diameter of 80 or More0.71 ~ 1
53 Day(s) or more Steam / Air0.11~14B(100A)4B(100A)Over 0.7 to 1.0Without Lever, Nominal Diameter of 80 or More0.71 ~ 1
98 Day(s) or more Steam / Air0.11~15B(125A)5B(125A)Over 0.3 to 0.5Without Lever, Nominal Diameter of 80 or More0.31 ~ 0.5
98 Day(s) or more Steam / Air0.11~16B(150A)6B(150A)Over 0.3 to 0.5Without Lever, Nominal Diameter of 80 or More0.31 ~ 0.5
98 Day(s) or more Steam / Air0.11~15B(125A)5B(125A)Over 0.5 to 0.7Without Lever, Nominal Diameter of 80 or More0.51 ~ 0.7
Quote Steam / Air0.11~16B(150A)6B(150A)Over 0.5 to 0.7Without Lever, Nominal Diameter of 80 or More0.51 ~ 0.7
98 Day(s) or more Steam / Air0.11~15B(125A)5B(125A)Over 0.7 to 0.85Without Lever, Nominal Diameter of 80 or More0.71 ~ 0.85
98 Day(s) or more Steam / Air0.11~16B(150A)6B(150A)Over 0.7 to 0.85Without Lever, Nominal Diameter of 80 or More0.71 ~ 0.85
98 Day(s) or more Steam / Air0.11~15B(125A)5B(125A)Over 0.85 to 1.0Without Lever, Nominal Diameter of 80 or More0.86 ~ 1
98 Day(s) or more Steam / Air0.11~16B(150A)6B(150A)Over 0.85 to 1.0Without Lever, Nominal Diameter of 80 or More0.86 ~ 1
13 Day(s) or more Steam / Air0.11~12 1/2B(65A)2 1/2B(65A)0.04~0.15Without Lever, Nominal Diameter 650.04 ~ 0.15
13 Day(s) or more Steam / Air0.11~12 1/2B(65A)2 1/2B(65A)Over 0.15 to 0.6Without Lever, Nominal Diameter 650.16 ~ 0.6
13 Day(s) or more Steam / Air0.11~12 1/2B(65A)2 1/2B(65A)Over 0.6 to 1.0Without Lever, Nominal Diameter 650.61 ~ 1
Quote Water0.1 or Less2 1/2B(65A)2 1/2B(65A)0.04~0.07Without Lever, Nominal Diameter 650.04 ~ 0.07
Quote Water0.1 or Less / 0.11~12 1/2B(65A)2 1/2B(65A)Over 0.07 to 0.15Without Lever, Nominal Diameter 650.08 ~ 0.15
Quote Water0.11~12 1/2B(65A)2 1/2B(65A)Over 0.15 to 0.3Without Lever, Nominal Diameter 650.16 ~ 0.3
Quote Water0.11~12 1/2B(65A)2 1/2B(65A)Over 0.3 to 0.6Without Lever, Nominal Diameter 650.31 ~ 0.6
Quote Water0.11~12 1/2B(65A)2 1/2B(65A)Over 0.6 to 1.0Without Lever, Nominal Diameter 650.61 ~ 1

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Safety Valve Type Lift Type Safety Valve Fluid temperature(℃) -5~184
Body Material FC Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K FF flange
End Connection, Outlet Flange Connection Types JIS 10K FF flange

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)