SL-39F Series, Safety Relief Valve, Fukutaro

SL-39F Series, Safety Relief Valve, Fukutaro

Used in stainless steel lines for pressure vessels, hot water boilers, heat exchangers, the secondary sides of reducing valves, etc.

[Features]
• The "Fukutaro" safety relief valve falls midway between safety valves used mainly for steam and gases, and relief valves used mainly for liquids.
• Simple structure and excellent corrosion resistance ensures safety for pressure containers and safety systems for various types of equipment.
• Suitable for a wide variety of applications such as, hot water boilers, hot water supply, air conditioning and heating equipment, and safety devices with pressure-reducing valves.
• Sealed-type safety relief valve with high corrosion resistance in the spring case, main section SCS, and spring SUS.
• Can be used for three different fluid types:, steam, gases, and liquids (metal seated type).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SL39F-D1-15A-[0.05-0.1/0.01]
SL39F-D1-20A-[0.05-0.1/0.01]
SL39F-D1-25A-[0.05-0.1/0.01]
SL39F-D1-32A-[0.05-0.1/0.01]
SL39F-D1-40A-[0.05-0.1/0.01]
SL39F-D1-50A-[0.05-0.1/0.01]
SL39F-D2-15A-[0.11-0.2/0.01]
SL39F-D2-20A-[0.11-0.2/0.01]
SL39F-D2-25A-[0.11-0.2/0.01]
SL39F-D2-32A-[0.11-0.2/0.01]
SL39F-D2-40A-[0.11-0.2/0.01]
SL39F-D2-50A-[0.11-0.2/0.01]
SL39F-D3-15A-[0.21-0.5/0.01]
SL39F-D3-20A-[0.21-0.5/0.01]
SL39F-D3-25A-[0.21-0.5/0.01]
SL39F-D3-32A-[0.21-0.5/0.01]
SL39F-D3-40A-[0.21-0.5/0.01]
SL39F-D3-50A-[0.21-0.5/0.01]
SL39F-D4-15A-[0.51-1/0.01]
SL39F-D4-20A-[0.51-1/0.01]
SL39F-D4-25A-[0.51-1/0.01]
SL39F-D4-32A-[0.51-1/0.01]
SL39F-D4-40A-[0.51-1/0.01]
SL39F-D4-50A-[0.51-1/0.01]
SL39FV-D1-15A-[0.05-0.1/0.01]
SL39FV-D1-20A-[0.05-0.1/0.01]
SL39FV-D1-25A-[0.05-0.1/0.01]
SL39FV-D1-32A-[0.05-0.1/0.01]
SL39FV-D1-40A-[0.05-0.1/0.01]
SL39FV-D1-50A-[0.05-0.1/0.01]
SL39FV-D2-15A-[0.11-0.2/0.01]
SL39FV-D2-20A-[0.11-0.2/0.01]
SL39FV-D2-25A-[0.11-0.2/0.01]
SL39FV-D2-32A-[0.11-0.2/0.01]
SL39FV-D2-40A-[0.11-0.2/0.01]
SL39FV-D2-50A-[0.11-0.2/0.01]
SL39FV-D3-15A-[0.21-0.5/0.01]
SL39FV-D3-20A-[0.21-0.5/0.01]
SL39FV-D3-25A-[0.21-0.5/0.01]
SL39FV-D3-32A-[0.21-0.5/0.01]
SL39FV-D3-40A-[0.21-0.5/0.01]
SL39FV-D3-50A-[0.21-0.5/0.01]
SL39FV-D4-15A-[0.51-1/0.01]
SL39FV-D4-20A-[0.51-1/0.01]
SL39FV-D4-25A-[0.51-1/0.01]
SL39FV-D4-32A-[0.51-1/0.01]
SL39FV-D4-40A-[0.51-1/0.01]
SL39FV-D4-50A-[0.51-1/0.01]
Part NumberVolume DiscountDays to ShipApplicable Fluid Maximum Applicable Pressure Classification
(MPa)
Fluid temperature
(℃)
End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Pressure Classification
(MPa)
Specifications Set Pressure
(MPa)
Quote Water / Steam / Air0.1 or Less235 or Less1/2B(15A)1/2B(15A)0.05~0.1General-purpose product (Metal Sheet Type) with Lever0.05 ~ 0.1
Quote Water / Steam / Air0.1 or Less235 or Less3/4B(20A)3/4B(20A)0.05~0.1General-purpose product (Metal Sheet Type) with Lever0.05 ~ 0.1
Quote Water / Steam / Air0.1 or Less235 or Less1B(25A)1B(25A)0.05~0.1General-purpose product (Metal Sheet Type) with Lever0.05 ~ 0.1
Quote Water / Steam / Air0.1 or Less235 or Less1 1/4B(32A)1 1/4B(32A)0.05~0.1General-purpose product (Metal Sheet Type) with Lever0.05 ~ 0.1
Quote Water / Steam / Air0.1 or Less235 or Less1 1/2B(40A)1 1/2B(40A)0.05~0.1General-purpose product (Metal Sheet Type) with Lever0.05 ~ 0.1
Quote Water / Steam / Air0.1 or Less235 or Less2B(50A)2B(50A)0.05~0.1General-purpose product (Metal Sheet Type) with Lever0.05 ~ 0.1
38 Day(s) or more Water / Steam / Air0.11~1235 or Less1/2B(15A)1/2B(15A)Over 0.1 to 0.2General-purpose product (Metal Sheet Type) with Lever0.11 ~ 0.2
Quote Water / Steam / Air0.11~1235 or Less3/4B(20A)3/4B(20A)Over 0.1 to 0.2General-purpose product (Metal Sheet Type) with Lever0.11 ~ 0.2
38 Day(s) or more Water / Steam / Air0.11~1235 or Less1B(25A)1B(25A)Over 0.1 to 0.2General-purpose product (Metal Sheet Type) with Lever0.11 ~ 0.2
38 Day(s) or more Water / Steam / Air0.11~1235 or Less1 1/4B(32A)1 1/4B(32A)Over 0.1 to 0.2General-purpose product (Metal Sheet Type) with Lever0.11 ~ 0.2
38 Day(s) or more Water / Steam / Air0.11~1235 or Less1 1/2B(40A)1 1/2B(40A)Over 0.1 to 0.2General-purpose product (Metal Sheet Type) with Lever0.11 ~ 0.2
38 Day(s) or more Water / Steam / Air0.11~1235 or Less2B(50A)2B(50A)Over 0.1 to 0.2General-purpose product (Metal Sheet Type) with Lever0.11 ~ 0.2
38 Day(s) or more Water / Steam / Air0.11~1235 or Less1/2B(15A)1/2B(15A)Over 0.2 to 0.5General-purpose product (Metal Sheet Type) with Lever0.21 ~ 0.5
38 Day(s) or more Water / Steam / Air0.11~1235 or Less3/4B(20A)3/4B(20A)Over 0.2 to 0.5General-purpose product (Metal Sheet Type) with Lever0.21 ~ 0.5
38 Day(s) or more Water / Steam / Air0.11~1235 or Less1B(25A)1B(25A)Over 0.2 to 0.5General-purpose product (Metal Sheet Type) with Lever0.21 ~ 0.5
38 Day(s) or more Water / Steam / Air0.11~1235 or Less1 1/4B(32A)1 1/4B(32A)Over 0.2 to 0.5General-purpose product (Metal Sheet Type) with Lever0.21 ~ 0.5
38 Day(s) or more Water / Steam / Air0.11~1235 or Less1 1/2B(40A)1 1/2B(40A)Over 0.2 to 0.5General-purpose product (Metal Sheet Type) with Lever0.21 ~ 0.5
38 Day(s) or more Water / Steam / Air0.11~1235 or Less2B(50A)2B(50A)Over 0.2 to 0.5General-purpose product (Metal Sheet Type) with Lever0.21 ~ 0.5
38 Day(s) or more Water / Steam / Air0.11~1235 or Less1/2B(15A)1/2B(15A)Over 0.5 to 1.0General-purpose product (Metal Sheet Type) with Lever0.51 ~ 1
38 Day(s) or more Water / Steam / Air0.11~1235 or Less3/4B(20A)3/4B(20A)Over 0.5 to 1.0General-purpose product (Metal Sheet Type) with Lever0.51 ~ 1
Quote Water / Steam / Air0.11~1235 or Less1B(25A)1B(25A)Over 0.5 to 1.0General-purpose product (Metal Sheet Type) with Lever0.51 ~ 1
38 Day(s) or more Water / Steam / Air0.11~1235 or Less1 1/4B(32A)1 1/4B(32A)Over 0.5 to 1.0General-purpose product (Metal Sheet Type) with Lever0.51 ~ 1
38 Day(s) or more Water / Steam / Air0.11~1235 or Less1 1/2B(40A)1 1/2B(40A)Over 0.5 to 1.0General-purpose product (Metal Sheet Type) with Lever0.51 ~ 1
38 Day(s) or more Water / Steam / Air0.11~1235 or Less2B(50A)2B(50A)Over 0.5 to 1.0General-purpose product (Metal Sheet Type) with Lever0.51 ~ 1
38 Day(s) or more Water / Air0.1 or Less120 or Less1/2B(15A)1/2B(15A)0.05~0.1Soft Sheet Type, with Lever0.05 ~ 0.1
Quote Water / Air0.1 or Less120 or Less3/4B(20A)3/4B(20A)0.05~0.1Soft Sheet Type, with Lever0.05 ~ 0.1
Quote Water / Air0.1 or Less120 or Less1B(25A)1B(25A)0.05~0.1Soft Sheet Type, with Lever0.05 ~ 0.1
38 Day(s) or more Water / Air0.1 or Less120 or Less1 1/4B(32A)1 1/4B(32A)0.05~0.1Soft Sheet Type, with Lever0.05 ~ 0.1
Quote Water / Air0.1 or Less120 or Less1 1/2B(40A)1 1/2B(40A)0.05~0.1Soft Sheet Type, with Lever0.05 ~ 0.1
Quote Water / Air0.1 or Less120 or Less2B(50A)2B(50A)0.05~0.1Soft Sheet Type, with Lever0.05 ~ 0.1
38 Day(s) or more Water / Air0.11~1120 or Less1/2B(15A)1/2B(15A)Over 0.1 to 0.2Soft Sheet Type, with Lever0.11 ~ 0.2
38 Day(s) or more Water / Air0.11~1120 or Less3/4B(20A)3/4B(20A)Over 0.1 to 0.2Soft Sheet Type, with Lever0.11 ~ 0.2
38 Day(s) or more Water / Air0.11~1120 or Less1B(25A)1B(25A)Over 0.1 to 0.2Soft Sheet Type, with Lever0.11 ~ 0.2
38 Day(s) or more Water / Air0.11~1120 or Less1 1/4B(32A)1 1/4B(32A)Over 0.1 to 0.2Soft Sheet Type, with Lever0.11 ~ 0.2
38 Day(s) or more Water / Air0.11~1120 or Less1 1/2B(40A)1 1/2B(40A)Over 0.1 to 0.2Soft Sheet Type, with Lever0.11 ~ 0.2
Quote Water / Air0.11~1120 or Less2B(50A)2B(50A)Over 0.1 to 0.2Soft Sheet Type, with Lever0.11 ~ 0.2
Quote Water / Air0.11~1120 or Less1/2B(15A)1/2B(15A)Over 0.2 to 0.5Soft Sheet Type, with Lever0.21 ~ 0.5
38 Day(s) or more Water / Air0.11~1120 or Less3/4B(20A)3/4B(20A)Over 0.2 to 0.5Soft Sheet Type, with Lever0.21 ~ 0.5
38 Day(s) or more Water / Air0.11~1120 or Less1B(25A)1B(25A)Over 0.2 to 0.5Soft Sheet Type, with Lever0.21 ~ 0.5
38 Day(s) or more Water / Air0.11~1120 or Less1 1/4B(32A)1 1/4B(32A)Over 0.2 to 0.5Soft Sheet Type, with Lever0.21 ~ 0.5
38 Day(s) or more Water / Air0.11~1120 or Less1 1/2B(40A)1 1/2B(40A)Over 0.2 to 0.5Soft Sheet Type, with Lever0.21 ~ 0.5
38 Day(s) or more Water / Air0.11~1120 or Less2B(50A)2B(50A)Over 0.2 to 0.5Soft Sheet Type, with Lever0.21 ~ 0.5
38 Day(s) or more Water / Air0.11~1120 or Less1/2B(15A)1/2B(15A)Over 0.5 to 1.0Soft Sheet Type, with Lever0.51 ~ 1
Quote Water / Air0.11~1120 or Less3/4B(20A)3/4B(20A)Over 0.5 to 1.0Soft Sheet Type, with Lever0.51 ~ 1
38 Day(s) or more Water / Air0.11~1120 or Less1B(25A)1B(25A)Over 0.5 to 1.0Soft Sheet Type, with Lever0.51 ~ 1
38 Day(s) or more Water / Air0.11~1120 or Less1 1/4B(32A)1 1/4B(32A)Over 0.5 to 1.0Soft Sheet Type, with Lever0.51 ~ 1
38 Day(s) or more Water / Air0.11~1120 or Less1 1/2B(40A)1 1/2B(40A)Over 0.5 to 1.0Soft Sheet Type, with Lever0.51 ~ 1
38 Day(s) or more Water / Air0.11~1120 or Less2B(50A)2B(50A)Over 0.5 to 1.0Soft Sheet Type, with Lever0.51 ~ 1

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Safety Valve Type Lift Type Safety Relief Valve Body Material SCS
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS, 10K, Loose Flange End Connection, Outlet Flange Connection Types JIS, 10K, Loose Flange

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)