RD-5R Type Pressure Reducing Valve (for Oil and Liquid)

RD-5R Type Pressure Reducing Valve (for Oil and Liquid)

[Features]
▪ It is used in the pressure adjustments of heavy oils and lubricating oils.
▪ The pressure detection part is in the form of a piston, making it sturdy and easy to handle.
▪ For water usage, use Rd-31N to 38 types and the RD-14 type series.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD5R-BH-20A
RD5R-BH-25A
RD5R-BH-32A
RD5R-BH-40A
RD5R-BH-50A
RD5R-BH-65A
RD5R-BH-80A
RD5R-BH-100A
RD5R-BH-125A
RD5R-BH-150A
RD5R-BL-20A
RD5R-BL-25A
RD5R-BL-32A
RD5R-BL-40A
RD5R-BL-50A
RD5R-BL-65A
RD5R-BL-80A
RD5R-BL-100A
RD5R-BL-125A
RD5R-BL-150A
RD5R-BM-20A
RD5R-BM-25A
RD5R-BM-32A
RD5R-BM-40A
RD5R-BM-50A
RD5R-BM-65A
RD5R-BM-80A
RD5R-BM-100A
RD5R-BM-125A
RD5R-BM-150A
Part NumberVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Adjusting Pressure Range in the Secondary Side
(MPa)
95 Day(s) or more 3/4B(20A)3/4B(20A)0.45~0.7
95 Day(s) or more 1B(25A)1B(25A)0.45~0.7
95 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.45~0.7
95 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.45~0.7
95 Day(s) or more 2B(50A)2B(50A)0.45~0.7
Quote 2 1/2B(65A)2 1/2B(65A)0.5~0.7
95 Day(s) or more 3B(80A)3B(80A)0.5~0.7
Quote 4B(100A)4B(100A)0.5~0.7
95 Day(s) or more 5B(125A)5B(125A)0.5~0.7
95 Day(s) or more 6B(150A)6B(150A)0.5~0.7
95 Day(s) or more 3/4B(20A)3/4B(20A)0.05~0.25
95 Day(s) or more 1B(25A)1B(25A)0.05~0.25
95 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.05~0.25
Quote 1 1/2B(40A)1 1/2B(40A)0.05~0.25
95 Day(s) or more 2B(50A)2B(50A)0.05~0.25
95 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.05~0.2
95 Day(s) or more 3B(80A)3B(80A)0.05~0.2
95 Day(s) or more 4B(100A)4B(100A)0.05~0.2
95 Day(s) or more 5B(125A)5B(125A)0.05~0.2
Quote 6B(150A)6B(150A)0.05~0.2
95 Day(s) or more 3/4B(20A)3/4B(20A)0.25~0.45
95 Day(s) or more 1B(25A)1B(25A)0.25~0.45
95 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.25~0.45
95 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.25~0.45
95 Day(s) or more 2B(50A)2B(50A)0.25~0.45
95 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.2~0.5
95 Day(s) or more 3B(80A)3B(80A)0.2~0.5
95 Day(s) or more 4B(100A)4B(100A)0.2~0.5
95 Day(s) or more 5B(125A)5B(125A)0.2~0.5
95 Day(s) or more 6B(150A)6B(150A)0.2~0.5

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water / Oil Pressure Relief Valve Shape Linear Motion Type Piston
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~80 Body Material FC
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K FF flange End Connection, Outlet Flange Connection Types JIS 10K FF flange
Primary Side Applicable Pressure(MPa) 1.0 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)