RD-16 Type - Pressure Reducing Valve (for water, Liquid)

RD-16 Type - Pressure Reducing Valve (for water, Liquid)

[Features]
▪ This pressure reducing valve for high pressure fluids can be used at place where the pressure difference on either side of the valve is large. The pressure detection part of the valve is in the form of a diaphragm
·and the valve body has a pressure-balancing structure to ensure that any pressure changes on the primary side do not lead to huge pressure differences on the secondary side.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD16-CH-20A
RD16-CH-25A
RD16-CH-32A
RD16-CH-40A
RD16-CH-50A
RD16-CL-20A
RD16-CL-25A
RD16-CL-32A
RD16-CL-40A
RD16-CL-50A
Part NumberVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Adjusting Pressure Range in the Secondary Side
(MPa)
Quote 3/4B(20A)3/4B(20A)0.3~0.7
Quote 1B(25A)1B(25A)0.3~0.7
Quote 1 1/4B(32A)1 1/4B(32A)0.3~0.7
Quote 1 1/2B(40A)1 1/2B(40A)0.3~0.7
Quote 2B(50A)2B(50A)0.3~0.7
Quote 3/4B(20A)3/4B(20A)0.05~0.35
Quote 1B(25A)1B(25A)0.05~0.35
Quote 1 1/4B(32A)1 1/4B(32A)0.05~0.35
Quote 1 1/2B(40A)1 1/2B(40A)0.05~0.35
Quote 2B(50A)2B(50A)0.05~0.35

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 2.01~3 Fluid temperature(℃) 5~80 Body Material SCPH
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 30K RF flange End Connection, Outlet Flange Connection Types JIS 30K RF flange
Primary Side Applicable Pressure(MPa) 2.7 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)