• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

WVR-02T, Pressure Reducing Valve for Firefighting Equipment

WVR-02T, Pressure Reducing Valve for Firefighting Equipment

Fire extinguishing equipment pilot type component which is Fire Equipment and Safety Center of Japan-certified (high capacity)

[Features]
· This high capacity pressure reduction valve is a certified, registered product for firefighting equipment.
· Because the pilot valve uses a pressure balancing mechanism, secondary side pressure can be adjusted to a certain degree without being affected by fluctuations in primary side pressure.
·, Stable operation can be easily achieved via sensitivity adjustments performed according by opening the needle valve according to the system's operational state.
· Basic valve and pilot components can easily be disassembled so that it is easy to perform maintenance, including making adjustments and repairs, as well as replace parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WVR02T-BH-50A
WVR02T-BH-65A
WVR02T-BH-80A
WVR02T-BH-100A
WVR02T-BH-125A
WVR02T-BH-150A
WVR02T-BL-50A
WVR02T-BL-65A
WVR02T-BL-80A
WVR02T-BL-100A
WVR02T-BL-125A
WVR02T-BL-150A
WVR02T-LH-40A
WVR02T-LH-50A
WVR02T-LH-65A
WVR02T-LH-80A
WVR02T-LH-100A
WVR02T-LH-125A
WVR02T-LH-150A
WVR02T-LL-40A
WVR02T-LL-50A
WVR02T-LL-65A
WVR02T-LL-80A
WVR02T-LL-100A
WVR02T-LL-125A
WVR02T-LL-150A
Part NumberVolume DiscountDays to ShipBody Material End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Adjusting Pressure Range in the Secondary Side
(MPa)
Quote [Cast Iron] FC2B(50A)2B(50A)0.3~1.0
Quote [Cast Iron] FC2 1/2B(65A)2 1/2B(65A)0.3~1.0
Quote [Cast Iron] FC3B(80A)3B(80A)0.3~1.0
Quote [Cast Iron] FC4B(100A)4B(100A)0.3~1.0
Quote [Cast Iron] FC5B(125A)5B(125A)0.3~1.0
Quote [Cast Iron] FC6B(150A)6B(150A)0.3~1.0
Quote [Cast Iron] FC2B(50A)2B(50A)0.05~0.3
Quote [Cast Iron] FC2 1/2B(65A)2 1/2B(65A)0.05~0.3
Quote [Cast Iron] FC3B(80A)3B(80A)0.05~0.3
Quote [Cast Iron] FC4B(100A)4B(100A)0.05~0.3
Quote [Cast Iron] FC5B(125A)5B(125A)0.05~0.3
Quote [Cast Iron] FC6B(150A)6B(150A)0.05~0.3
Quote [Cast Iron] FCD1 1/2B(40A)1 1/2B(40A)0.3~1.0
Quote [Cast Iron] FCD2B(50A)2B(50A)0.3~1.0
Quote [Cast Iron] FCD2 1/2B(65A)2 1/2B(65A)0.3~1.0
Quote [Cast Iron] FCD3B(80A)3B(80A)0.3~1.0
Quote [Cast Iron] FCD4B(100A)4B(100A)0.3~1.0
Quote [Cast Iron] FCD5B(125A)5B(125A)0.3~1.0
Quote [Cast Iron] FCD6B(150A)6B(150A)0.3~1.0
Quote [Cast Iron] FCD1 1/2B(40A)1 1/2B(40A)0.05~0.3
Quote [Cast Iron] FCD2B(50A)2B(50A)0.05~0.3
Quote [Cast Iron] FCD2 1/2B(65A)2 1/2B(65A)0.05~0.3
Quote [Cast Iron] FCD3B(80A)3B(80A)0.05~0.3
Quote [Cast Iron] FCD4B(100A)4B(100A)0.05~0.3
Quote [Cast Iron] FCD5B(125A)5B(125A)0.05~0.3
Quote [Cast Iron] FCD6B(150A)6B(150A)0.05~0.3

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Pilot-operated Diaphragm
Maximum Applicable Pressure Classification(MPa) 1.01~2 Fluid temperature(℃) 5~60 Connection Type Equal Dia. Connection
End Connection, Inlet Flange Connection Types JIS 16K RF flange End Connection, Outlet Flange Connection Types JIS 16K RF flange Primary Side Applicable Pressure(MPa) 1.6 or Less
Types For 1.6MPa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)