• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

RD-11 Type Pressure-Reducing Valve (for water)

RD-11 Type Pressure-Reducing Valve (for water)

[Features]
· This valve is a direct acting pressure reducing valve, and is used for construction equipment, for decompression of warm and cold water in industries, and also for decompression of irrigation line in farmlands.
· The valve structure adopts a pressure balance structure, so it maintains the secondary pressure without influence by fluctuations in the primary pressure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD11-BH-20A
RD11-BH-25A
RD11-BH-32A
RD11-BH-40A
RD11-BH-50A
RD11-BH-65A
RD11-BH-80A
RD11-BH-100A
RD11-BH-125A
RD11-BH-150A
RD11-BL-20A
RD11-BL-25A
RD11-BL-32A
RD11-BL-40A
RD11-BL-50A
RD11-BL-65A
RD11-BL-80A
RD11-BL-100A
RD11-BL-125A
RD11-BL-150A
RD11-BM-20A
RD11-BM-25A
RD11-BM-32A
RD11-BM-40A
RD11-BM-50A
RD11-BM-65A
RD11-BM-80A
RD11-BM-100A
RD11-BM-125A
RD11-BM-150A
RD11-BS-20A
RD11-BS-25A
RD11-BS-32A
RD11-BS-40A
RD11-BS-50A
RD11-BS-65A
RD11-BS-80A
RD11-BS-100A
RD11-BS-125A
RD11-BS-150A
RD11-BV-100A
RD11-BV-125A
RD11-BV-150A
Part NumberVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Adjusting Pressure Range in the Secondary Side
(MPa)
50 Day(s) or more 3/4B(20A)3/4B(20A)0.25~0.35
50 Day(s) or more 1B(25A)1B(25A)0.25~0.35
53 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.25~0.35
53 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.25~0.35
50 Day(s) or more 2B(50A)2B(50A)0.25~0.35
50 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.25~0.35
53 Day(s) or more 3B(80A)3B(80A)0.25~0.35
50 Day(s) or more 4B(100A)4B(100A)0.25~0.4
50 Day(s) or more 5B(125A)5B(125A)0.25~0.4
50 Day(s) or more 6B(150A)6B(150A)0.25~0.4
50 Day(s) or more 3/4B(20A)3/4B(20A)0.05~0.1
50 Day(s) or more 1B(25A)1B(25A)0.05~0.1
53 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.05~0.1
53 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.05~0.1
50 Day(s) or more 2B(50A)2B(50A)0.05~0.1
50 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.05~0.1
68 Day(s) or more 3B(80A)3B(80A)0.05~0.1
50 Day(s) or more 4B(100A)4B(100A)0.05~0.1
50 Day(s) or more 5B(125A)5B(125A)0.05~0.1
50 Day(s) or more 6B(150A)6B(150A)0.05~0.1
50 Day(s) or more 3/4B(20A)3/4B(20A)0.1~0.25
50 Day(s) or more 1B(25A)1B(25A)0.1~0.25
53 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.1~0.25
53 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0.1~0.25
Quote 2B(50A)2B(50A)0.1~0.25
50 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.1~0.25
68 Day(s) or more 3B(80A)3B(80A)0.1~0.25
50 Day(s) or more 4B(100A)4B(100A)0.1~0.25
50 Day(s) or more 5B(125A)5B(125A)0.1~0.25
50 Day(s) or more 6B(150A)6B(150A)0.1~0.25
50 Day(s) or more 3/4B(20A)3/4B(20A)0.35~0.5
50 Day(s) or more 1B(25A)1B(25A)0.35~0.5
53 Day(s) or more 1 1/4B(32A)1 1/4B(32A)0.35~0.5
Quote 1 1/2B(40A)1 1/2B(40A)0.35~0.5
50 Day(s) or more 2B(50A)2B(50A)0.35~0.5
50 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.35~0.5
68 Day(s) or more 3B(80A)3B(80A)0.35~0.5
50 Day(s) or more 4B(100A)4B(100A)0.4~0.45
50 Day(s) or more 5B(125A)5B(125A)0.4~0.45
50 Day(s) or more 6B(150A)6B(150A)0.4~0.45
45 Day(s) or more 4B(100A)4B(100A)0.45~0.5
45 Day(s) or more 5B(125A)5B(125A)0.45~0.5
7 Day(s) or more 6B(150A)6B(150A)0.45~0.5

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~60 Body Material FC
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K RF flange End Connection, Outlet Flange Connection Types JIS 10K RF flange
Primary Side Applicable Pressure(MPa) 1.0 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)