• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

RMU-4 type meter unit

RMU-4 type meter unit <with pressure-reducing valve>

For pipe shafts in housing complexes etc.

[Features]
· A unit product incorporating various meter peripherals; namely a stopcock, a pressure reducing valve, a pipe extension function, a check valve, a seat, and branch fittings. For use in pipe shafts found in housing complexes.
· Handle-operated crimped type meter connection for easy attachment and detachment. The rotary branch fitting on the secondary side allows easy construction of vertical/horizontal piping.
· A lightweight and compact design, developed for easy workability within narrow pipe shafts.
· Handle-operated crimped type meter attachment/detachment. No tools required.
· Replacing the secondary side with a rotary branch fitting, allows use with vertical/horizontal piping.
· Installation of a meter facilitates easy maintenance of the check valve.
· Supports vertically and horizontally mounted piping and left/right flow directions.
· The pedestal parts boasts excellent corrosion-resistance.
· The stop cock can be fitted with a water stop cap.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RMU4-FHL3-20A

 
Part Number
RMU4-FHL3-20A
Part NumberVolume DiscountDays to Ship
98 Day(s) or more

Loading...

  1. 1

Basic Information

Set Pressure 0.25MPa Nominal Diameter 3/4B(20A) Fluid temperature Normal Temperature
Primary Side Applicable Pressure 1.0MPa or Less Applicable Fluid Tap Water

Please check the type/dimensions/specifications of the part RMU4-FHL3-20A in the RMU-4 type meter unit series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)