RD-46N, Pressure Reducing Valve (for Buried Piping) for Detached Housing (for Water and Hot Water), Benkei

RD-46N, Pressure Reducing Valve (for Buried Piping) for Detached Housing (for Water and Hot Water), Benkei

[Features]
· The RD-46N is a pressure reducing valve for water supply and hot water supply used in the buried piping of detached housing, etc.
· Performance as a pressure reducing valve is the same as the RD-44N / 45SN models.
· Uses chlorine water-resistant EPDM.
Low noise type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD46N-FHP3-20A
RD46N-FHP4-20A
RD46N-FLP1-20A
RD46N-FMP2-20A
Part NumberVolume DiscountDays to ShipAdjusting Pressure Range in the Secondary Side
(MPa)
Setting Pressure in the Secondary Side
(MPa)
10 Day(s) or more 0.20~0.300.25
45 Day(s) or more 0.20~0.300.26
45 Day(s) or more 0.05~0.120.08
45 Day(s) or more 0.11~0.230.20

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material CAC406
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS, R Thread End Connection, Nominal Diameter of Inlet Piping Screw 3/4B(20A)
End Connection, Outlet Screw Connection Types JIS, R Thread End Connection, Nominal Diameter of Outlet Piping Screw 3/4B(20A) Primary Side Applicable Pressure(MPa) 1.0 or Less
Connection Type (Inlet x Outlet) R Thread (Mail Union Fitting)