• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

RD-45SUN Type Pressure-Reducing Valve for Door-to-Door Water Supply [with water Shutoff Valve] (for Cold water/Hot water), Benkei

RD-45SUN Type Pressure-Reducing Valve for Door-to-Door Water Supply [with water Shutoff Valve] (for Cold water/Hot water), Benkei

Reducing Valves + Stop Cocks

[Features]
· The RD-45SN series eliminates the need for a conventional check valve (gate valve)* with a built-in ball slide shut-off valve in the male inlet port of the pressure reducing valve. It also saves space, streamlines construction, and keeps costs down.
· The ball type stop cock smooths opening and closing of the valve for improved operability as well as maintainability of the reducing valve and supply fittings.
· *Check with your water supplier to confirm that they will follow your instructions about this matter.
· Uses chlorine water resistant EPDM.
· Sanitary design that prevents pooling of liquids.
· Works reliably from low differential pressures to high differential pressures.
· Safe and secure construction is facilitated thanks to intact pressure-reducing valves.
· You can conduct a hydraulic test even after construction while setting the pressure reducing valve.
· Easy, simple new test gag method.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD45SUN-FHBL1-20A
RD45SUN-FHBL2-20A
RD45SUN-FHBL3-20A
RD45SUN-FHBL4-20A
RD45SUN-FHBL5-20A
RD45SUN-FHBL6-20A
RD45SUN-FHL1-20A
RD45SUN-FHL2-20A
RD45SUN-FHL3-20A
RD45SUN-FHL4-20A
RD45SUN-FHL5-20A
RD45SUN-FHL6-20A
RD45SUN-FHPL1-20A
RD45SUN-FHPL2-20A
RD45SUN-FHPL3-20A
RD45SUN-FHPL4-20A
RD45SUN-FHPL5-20A
RD45SUN-FHPL6-20A
RD45SUN-FLBL1-20A
RD45SUN-FLL1-20A
RD45SUN-FLPL1-20A
RD45SUN-FMBL1-20A
RD45SUN-FMBL2-20A
RD45SUN-FMBL3-20A
RD45SUN-FML1-20A
RD45SUN-FML2-20A
RD45SUN-FML3-20A
RD45SUN-FMPL1-20A
RD45SUN-FMPL2-20A
RD45SUN-FMPL3-20A
Part NumberVolume DiscountDays to ShipConnection Type End Connection, Outlet Screw Connection Types End Connection, Nominal Diameter of Outlet Piping Screw Adjusting Pressure Range in the Secondary Side
(MPa)
Connection Type (Inlet x Outlet) Setting Pressure in the Secondary Side
(MPa)
45 Day(s) or more Equal Dia. ConnectionJIS Rc Thread3/4B(20A)0.20~0.30Rc Thread x Rc Thread (Female Union Fitting / without Tube End Core)0.22
45 Day(s) or more Equal Dia. ConnectionJIS Rc Thread3/4B(20A)0.20~0.30Rc Thread x Rc Thread (Female Union Fitting / without Tube End Core)0.23
7 Day(s) or more Equal Dia. ConnectionJIS Rc Thread3/4B(20A)0.20~0.30Rc Thread x Rc Thread (Female Union Fitting / without Tube End Core)0.25
45 Day(s) or more Equal Dia. ConnectionJIS Rc Thread3/4B(20A)0.20~0.30Rc Thread x Rc Thread (Female Union Fitting / without Tube End Core)0.26
45 Day(s) or more Equal Dia. ConnectionJIS Rc Thread3/4B(20A)0.20~0.30Rc Thread x Rc Thread (Female Union Fitting / without Tube End Core)0.30
45 Day(s) or more Equal Dia. ConnectionJIS Rc Thread3/4B(20A)0.20~0.30Rc Thread x Rc Thread (Female Union Fitting / without Tube End Core)0.20
7 Day(s) or more Different Diameter Connection[G (Union)] G1 Screw1B(25A)0.20~0.30Rc Thread x G1 Thread (without Union Fitting)0.22
7 Day(s) or more Different Diameter Connection[G (Union)] G1 Screw1B(25A)0.20~0.30Rc Thread x G1 Thread (without Union Fitting)0.23
45 Day(s) or more Different Diameter Connection[G (Union)] G1 Screw1B(25A)0.20~0.30Rc Thread x G1 Thread (without Union Fitting)0.25
45 Day(s) or more Different Diameter Connection[G (Union)] G1 Screw1B(25A)0.20~0.30Rc Thread x G1 Thread (without Union Fitting)0.26
50 Day(s) or more Different Diameter Connection[G (Union)] G1 Screw1B(25A)0.20~0.30Rc Thread x G1 Thread (without Union Fitting)0.30
10 Day(s) or more Different Diameter Connection[G (Union)] G1 Screw1B(25A)0.20~0.30Rc Thread x G1 Thread (without Union Fitting)0.20
45 Day(s) or more Equal Dia. ConnectionJIS, R Thread3/4B(20A)0.20~0.30Rc Thread x R Thread (Male Union Fitting)0.22
50 Day(s) or more Equal Dia. ConnectionJIS, R Thread3/4B(20A)0.20~0.30Rc Thread x R Thread (Male Union Fitting)0.23
50 Day(s) or more Equal Dia. ConnectionJIS, R Thread3/4B(20A)0.20~0.30Rc Thread x R Thread (Male Union Fitting)0.25
45 Day(s) or more Equal Dia. ConnectionJIS, R Thread3/4B(20A)0.20~0.30Rc Thread x R Thread (Male Union Fitting)0.26
7 Day(s) or more Equal Dia. ConnectionJIS, R Thread3/4B(20A)0.20~0.30Rc Thread x R Thread (Male Union Fitting)0.30
45 Day(s) or more Equal Dia. ConnectionJIS, R Thread3/4B(20A)0.20~0.30Rc Thread x R Thread (Male Union Fitting)0.20
45 Day(s) or more Equal Dia. ConnectionJIS Rc Thread3/4B(20A)0.05~0.12Rc Thread x Rc Thread (Female Union Fitting / without Tube End Core)0.08
10 Day(s) or more Different Diameter Connection[G (Union)] G1 Screw1B(25A)0.05~0.12Rc Thread x G1 Thread (without Union Fitting)0.08
50 Day(s) or more Equal Dia. ConnectionJIS, R Thread3/4B(20A)0.05~0.12Rc Thread x R Thread (Male Union Fitting)0.08
45 Day(s) or more Equal Dia. ConnectionJIS Rc Thread3/4B(20A)0.11~0.23Rc Thread x Rc Thread (Female Union Fitting / without Tube End Core)0.15
45 Day(s) or more Equal Dia. ConnectionJIS Rc Thread3/4B(20A)0.11~0.23Rc Thread x Rc Thread (Female Union Fitting / without Tube End Core)0.20
6 Day(s) or more Equal Dia. ConnectionJIS Rc Thread3/4B(20A)0.11~0.23Rc Thread x Rc Thread (Female Union Fitting / without Tube End Core)0.22
45 Day(s) or more Different Diameter Connection[G (Union)] G1 Screw1B(25A)0.11~0.23Rc Thread x G1 Thread (without Union Fitting)0.15
45 Day(s) or more Different Diameter Connection[G (Union)] G1 Screw1B(25A)0.11~0.23Rc Thread x G1 Thread (without Union Fitting)0.20
45 Day(s) or more Different Diameter Connection[G (Union)] G1 Screw1B(25A)0.11~0.23Rc Thread x G1 Thread (without Union Fitting)0.22
6 Day(s) or more Equal Dia. ConnectionJIS, R Thread3/4B(20A)0.11~0.23Rc Thread x R Thread (Male Union Fitting)0.15
17 Day(s) or more Equal Dia. ConnectionJIS, R Thread3/4B(20A)0.11~0.23Rc Thread x R Thread (Male Union Fitting)0.20
45 Day(s) or more Equal Dia. ConnectionJIS, R Thread3/4B(20A)0.11~0.23Rc Thread x R Thread (Male Union Fitting)0.22

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material CAC406
End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Inlet Piping Screw 3/4B(20A) Primary Side Applicable Pressure(MPa) 1.0 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)