• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

RD-45SN Type Pressure-Reducing Valve for Door-to-Door water Supply [with water Shutoff Valve] (for Cold Water/Hot Water), Benkei

RD-45SN Type Pressure-Reducing Valve for Door-to-Door water Supply [with water Shutoff Valve] (for Cold Water/Hot Water), Benkei

Reducing Valves + Stop Cocks

[Features]
· The RD-45SN series eliminates the need for a conventional check valve (gate valve)* with a built-in ball slide shut-off valve in the male inlet port of the pressure reducing valve. It also saves space, streamlines construction, and keeps costs down.
· The ball type stop cock smooths opening and closing of the valve for improved operability as well as maintainability of the reducing valve and supply fittings.
· *Check with your water supplier to confirm that they will follow your instructions about this matter.
· Uses chlorine water resistant EPDM.
· Sanitary design that prevents pooling of liquids.
· Works reliably from low differential pressures to high differential pressures.
· Safe and secure construction is facilitated thanks to intact pressure-reducing valves.
· You can conduct a hydraulic test even after construction while setting the pressure reducing valve.
· Easy, simple new test gag method.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD45SN-FHL1-20A
RD45SN-FHL2-20A
RD45SN-FHL3-20A
RD45SN-FHL4-20A
RD45SN-FHL5-20A
RD45SN-FHL6-20A
RD45SN-FLL1-20A
RD45SN-FML1-20A
RD45SN-FML2-20A
RD45SN-FML3-20A
Part NumberVolume DiscountDays to ShipAdjusting Pressure Range in the Secondary Side
(MPa)
Setting Pressure in the Secondary Side
(MPa)
15 Day(s) or more 0.20~0.300.22
15 Day(s) or more 0.20~0.300.23
Quote 0.20~0.300.25
15 Day(s) or more 0.20~0.300.26
15 Day(s) or more 0.20~0.300.30
38 Day(s) or more 0.20~0.300.20
15 Day(s) or more 0.05~0.120.08
15 Day(s) or more 0.11~0.230.15
15 Day(s) or more 0.11~0.230.20
15 Day(s) or more 0.11~0.230.22

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material CAC406
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Inlet Piping Screw 3/4B(20A)
End Connection, Outlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Outlet Piping Screw 3/4B(20A) Primary Side Applicable Pressure(MPa) 1.0 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)