• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

RJ-44N, Pressure-Reducing Valve for Residential Water Supplies (for Cold Water / Hot Water), Benkei

RJ-44N, Pressure-Reducing Valve for Residential Water Supplies (for Cold Water / Hot Water), Benkei

Pressure reducing valve + expansion pipe

[Features]
· The RJ-44N is a pressure reducing valve with an extension pipe fitting, and simplifies the attachment and removal of pressure reducing valves and water meters during installation and maintenance.
· Uses chlorine water-resistant EPDM.
· Sanitary design that does not allow pooling of liquids.
· Works reliably from low differential pressures to high differential pressure.
· Safe and secure installation is made possible due to non-disassembling pressure-reducing valves.
· A hydraulic test can be conducted even after construction while the pressure reducing valve is still in place.
· Easy, simple new test gag method.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RJ44N-FHL1-20A
RJ44N-FHL2-20A
RJ44N-FHL3-20A
RJ44N-FHL4-20A
RJ44N-FHL5-20A
RJ44N-FHPL1-20A
RJ44N-FHPL2-20A
RJ44N-FHPL3-20A
RJ44N-FHPL4-20A
RJ44N-FHPL5-20A
RJ44N-FHPL6-20A
RJ44N-FLL1-20A
RJ44N-FLPL1-20A
RJ44N-FML1-20A
RJ44N-FML2-20A
RJ44N-FML3-20A
RJ44N-FMPL1-20A
RJ44N-FMPL2-20A
RJ44N-FMPL3-20A
Part NumberVolume DiscountDays to ShipConnection Type End Connection, Inlet Screw Connection Types End Connection, Nominal Diameter of Inlet Piping Screw Adjusting Pressure Range in the Secondary Side
(MPa)
Connection Type (Inlet x Outlet) Setting Pressure in the Secondary Side
(MPa)
45 Day(s) or more Equal Dia. Connection[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)0.22
45 Day(s) or more Equal Dia. Connection[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)0.23
45 Day(s) or more Equal Dia. Connection[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)0.25
50 Day(s) or more Equal Dia. Connection[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)0.26
45 Day(s) or more Equal Dia. Connection[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)0.30
45 Day(s) or more Different Diameter ConnectionJIS, R Thread3/4B(20A)0.20~0.30R Thread (Male Union Fitting) x G1 Thread (Expansion Pipe)0.22
10 Day(s) or more Different Diameter ConnectionJIS, R Thread3/4B(20A)0.20~0.30R Thread (Male Union Fitting) x G1 Thread (Expansion Pipe)0.23
7 Day(s) or more Different Diameter ConnectionJIS, R Thread3/4B(20A)0.20~0.30R Thread (Male Union Fitting) x G1 Thread (Expansion Pipe)0.25
45 Day(s) or more Different Diameter ConnectionJIS, R Thread3/4B(20A)0.20~0.30R Thread (Male Union Fitting) x G1 Thread (Expansion Pipe)0.26
45 Day(s) or more Different Diameter ConnectionJIS, R Thread3/4B(20A)0.20~0.30R Thread (Male Union Fitting) x G1 Thread (Expansion Pipe)0.30
50 Day(s) or more Different Diameter ConnectionJIS, R Thread3/4B(20A)0.20~0.30R Thread (Male Union Fitting) x G1 Thread (Expansion Pipe)0.20
45 Day(s) or more Equal Dia. Connection[G (Union)] G1 Screw1B(25A)0.05~0.12G1 Thread (without Union Fitting)0.08
45 Day(s) or more Different Diameter ConnectionJIS, R Thread3/4B(20A)0.05~0.12R Thread (Male Union Fitting) x G1 Thread (Expansion Pipe)0.08
45 Day(s) or more Equal Dia. Connection[G (Union)] G1 Screw1B(25A)0.11~0.23G1 Thread (without Union Fitting)0.15
45 Day(s) or more Equal Dia. Connection[G (Union)] G1 Screw1B(25A)0.11~0.23G1 Thread (without Union Fitting)0.20
50 Day(s) or more Equal Dia. Connection[G (Union)] G1 Screw1B(25A)0.11~0.23G1 Thread (without Union Fitting)0.22
45 Day(s) or more Different Diameter ConnectionJIS, R Thread3/4B(20A)0.11~0.23R Thread (Male Union Fitting) x G1 Thread (Expansion Pipe)0.15
10 Day(s) or more Different Diameter ConnectionJIS, R Thread3/4B(20A)0.11~0.23R Thread (Male Union Fitting) x G1 Thread (Expansion Pipe)0.20
50 Day(s) or more Different Diameter ConnectionJIS, R Thread3/4B(20A)0.11~0.23R Thread (Male Union Fitting) x G1 Thread (Expansion Pipe)0.22

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material CAC406
End Connection, Outlet Screw Connection Types G1 Screw End Connection, Nominal Diameter of Outlet Piping Screw 1B(25A) Primary Side Applicable Pressure(MPa) 1.0 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)