RF-44N, Decompression Constant Flow Valve (for Water and Hot Water) for Single Family Dwelling Water Supplies, Benkei

RF-44N, Decompression Constant Flow Valve (for Water and Hot Water) for Single Family Dwelling Water Supplies, Benkei

Pressure reducing valve + constant flow regulator valve

[Features]
· RF-44N valves are decompression constant flow valves used in central hot water supply systems as well as water supply systems.
· The system's maximum flow rate can be regulated by controlling water supply and hot water supply line decompression and constant flow simultaneously, and by ensuring proper flow distribution.
· Leads to an increase in housing comfort and convenience. Understanding the system capacity simplifies system design and installation, resulting in savings in water and energy.
· Uses chlorine water resistant EPDM.
· Sanitary design that does not allow pooling of liquids.
· Works reliably from low differential pressures to high differential pressures.
· Safe and secure construction is made possible due to non-disassembling pressure-reducing valves.
· A hydraulic test can be conducted even after construction while the pressure reducing valve is still in place.
· Easy, simple new test gag method.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RF44N-FH09L1-20A
RF44N-FH09L2-20A
RF44N-FH09L3-20A
RF44N-FH09L4-20A
RF44N-FH09L5-20A
RF44N-FH09L6-20A
RF44N-FH09PL1-20A
RF44N-FH09PL2-20A
RF44N-FH09PL3-20A
RF44N-FH09PL4-20A
RF44N-FH09PL5-20A
RF44N-FH09PL6-20A
RF44N-FH12L1-20A
RF44N-FH12L2-20A
RF44N-FH12L3-20A
RF44N-FH12L4-20A
RF44N-FH12L5-20A
RF44N-FH12L6-20A
RF44N-FH12PL1-20A
RF44N-FH12PL2-20A
RF44N-FH12PL3-20A
RF44N-FH12PL4-20A
RF44N-FH12PL5-20A
RF44N-FH12PL6-20A
RF44N-FH15L1-20A
RF44N-FH15L2-20A
RF44N-FH15L3-20A
RF44N-FH15L4-20A
RF44N-FH15L5-20A
RF44N-FH15L6-20A
RF44N-FH15PL1-20A
RF44N-FH15PL2-20A
RF44N-FH15PL3-20A
RF44N-FH15PL4-20A
RF44N-FH15PL5-20A
RF44N-FH15PL6-20A
RF44N-FH20L1-20A
RF44N-FH20L2-20A
RF44N-FH20L3-20A
RF44N-FH20L4-20A
RF44N-FH20L5-20A
RF44N-FH20L6-20A
RF44N-FH20PL1-20A
RF44N-FH20PL2-20A
RF44N-FH20PL3-20A
RF44N-FH20PL4-20A
RF44N-FH20PL5-20A
RF44N-FH20PL6-20A
RF44N-FH25L1-20A
RF44N-FH25L2-20A
RF44N-FH25L3-20A
RF44N-FH25L4-20A
RF44N-FH25L5-20A
RF44N-FH25L6-20A
RF44N-FH25PL1-20A
RF44N-FH25PL2-20A
RF44N-FH25PL3-20A
RF44N-FH25PL4-20A
RF44N-FH25PL5-20A
RF44N-FH25PL6-20A
Part NumberVolume DiscountDays to ShipEnd Connection, Inlet Screw Connection Types End Connection, Nominal Diameter of Inlet Piping Screw End Connection, Outlet Screw Connection Types End Connection, Nominal Diameter of Outlet Piping Screw Adjusting Pressure Range in the Secondary Side
(MPa)
Connection Type (Inlet x Outlet) Set flow rate
(L/min)
Setting Pressure in the Secondary Side
(MPa)
50 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)90.22
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)90.23
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)90.25
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)90.26
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)90.30
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)90.20
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)90.22
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)90.23
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)90.25
9 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)90.26
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)90.30
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)90.20
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)120.22
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)120.23
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)120.25
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)120.26
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)120.30
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)120.20
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)120.22
10 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)120.23
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)120.25
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)120.26
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)120.30
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)120.20
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)150.22
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)150.23
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)150.25
50 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)150.26
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)150.30
10 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)150.20
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)150.22
7 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)150.23
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)150.25
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)150.26
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)150.30
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)150.20
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)200.22
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)200.23
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)200.25
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)200.26
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)200.30
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)200.20
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)200.22
7 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)200.23
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)200.25
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)200.26
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)200.30
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)200.20
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)250.22
10 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)250.23
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)250.25
50 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)250.26
50 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)250.30
45 Day(s) or more [G (Union)] G1 Screw1B(25A)[G (Union)] G1 Screw1B(25A)0.20~0.30G1 Thread (without Union Fitting)250.20
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)250.22
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)250.23
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)250.25
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)250.26
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)250.30
45 Day(s) or more JIS, R Thread3/4B(20A)JIS, R Thread3/4B(20A)0.20~0.30R Thread (Mail Union Fitting)250.20

Loading...

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material CAC406
Connection Type Equal Dia. Connection Primary Side Applicable Pressure(MPa) 1.0 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)