RD-35FW, 36FW Type Pressure-Reducing Valve (for Water / Hot Water), Heisei

RD-35FW, 36FW Type Pressure-Reducing Valve (for Water / Hot Water), Heisei

Uses direct-acting chlorine water-resistant EPDM for building facilities, air-conditioning equipment, etc.

[Features]
- The Heisei series features pressure-reducing water valves made of bronze with stainless steel.
- Easy to work and reliable. Features improved corrosion resistance for use in plants, etc.
- Chlorine water-resistant EPDM is adopted for the disk/diaphragm material.
- Uses chlorine water-resistant EPDM.
- The SCS main body eliminates rusty water. It can also be used with stainless steel piping.
- Water does not leak outside if the diaphragm is damaged.
- Can be installed directly on the main body. (Secondary side only)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD35FW-DH-25A
RD35FW-DH-32A
RD35FW-DH-40A
RD35FW-DH-50A
RD35FW-DH-65A
RD35FW-DH-80A
RD35FW-DH-100A
RD35FW-DL-25A
RD35FW-DL-32A
RD35FW-DL-40A
RD35FW-DL-50A
RD35FW-DL-65A
RD35FW-DL-80A
RD35FW-DL-100A
RD36FW-DH-25A
RD36FW-DH-32A
RD36FW-DH-40A
RD36FW-DH-50A
RD36FW-DH-65A
RD36FW-DH-80A
RD36FW-DH-100A
RD36FW-DL-25A
RD36FW-DL-32A
RD36FW-DL-40A
RD36FW-DL-50A
RD36FW-DL-65A
RD36FW-DL-80A
RD36FW-DL-100A
Part NumberVolume DiscountDays to ShipMaximum Applicable Pressure Classification
(MPa)
End Connection, Inlet Flange Connection Types End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Outlet Flange Connection Types End Connection, Nominal Diameter of Outlet Piping Flange Primary Side Applicable Pressure
(MPa)
Adjusting Pressure Range in the Secondary Side
(MPa)
50 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange1B(25A)[JIS 10K Flange] JIS 10K FF flange1B(25A)1.0 or Less0.3~0.7
Quote 0.11~1[JIS 10K Flange] JIS 10K FF flange1 1/4B(32A)[JIS 10K Flange] JIS 10K FF flange1 1/4B(32A)1.0 or Less0.3~0.7
50 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)[JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)1.0 or Less0.3~0.7
Quote 0.11~1[JIS 10K Flange] JIS 10K FF flange2B(50A)[JIS 10K Flange] JIS 10K FF flange2B(50A)1.0 or Less0.3~0.7
50 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)[JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)1.0 or Less0.3~0.7
50 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange3B(80A)[JIS 10K Flange] JIS 10K FF flange3B(80A)1.0 or Less0.3~0.7
50 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange4B(100A)[JIS 10K Flange] JIS 10K FF flange4B(100A)1.0 or Less0.3~0.7
50 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange1B(25A)[JIS 10K Flange] JIS 10K FF flange1B(25A)1.0 or Less0.05~0.35
50 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange1 1/4B(32A)[JIS 10K Flange] JIS 10K FF flange1 1/4B(32A)1.0 or Less0.05~0.35
50 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)[JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)1.0 or Less0.05~0.35
Quote 0.11~1[JIS 10K Flange] JIS 10K FF flange2B(50A)[JIS 10K Flange] JIS 10K FF flange2B(50A)1.0 or Less0.05~0.35
50 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)[JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)1.0 or Less0.05~0.35
50 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange3B(80A)[JIS 10K Flange] JIS 10K FF flange3B(80A)1.0 or Less0.05~0.35
50 Day(s) or more 0.11~1[JIS 10K Flange] JIS 10K FF flange4B(100A)[JIS 10K Flange] JIS 10K FF flange4B(100A)1.0 or Less0.05~0.35
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange1B(25A)[JIS 16K Flange] JIS 16K FF flange1B(25A)1.6 or Less0.3~0.7
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange1 1/4B(32A)[JIS 16K Flange] JIS 16K FF flange1 1/4B(32A)1.6 or Less0.3~0.7
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange1 1/2B(40A)[JIS 16K Flange] JIS 16K FF flange1 1/2B(40A)1.6 or Less0.3~0.7
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange2B(50A)[JIS 16K Flange] JIS 16K FF flange2B(50A)1.6 or Less0.3~0.7
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange2 1/2B(65A)[JIS 16K Flange] JIS 16K FF flange2 1/2B(65A)1.6 or Less0.3~0.7
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange3B(80A)[JIS 16K Flange] JIS 16K FF flange3B(80A)1.6 or Less0.3~0.7
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange4B(100A)[JIS 16K Flange] JIS 16K FF flange4B(100A)1.6 or Less0.3~0.7
Quote 1.01~2[JIS 16K Flange] JIS 16K FF flange1B(25A)[JIS 16K Flange] JIS 16K FF flange1B(25A)1.6 or Less0.05~0.35
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange1 1/4B(32A)[JIS 16K Flange] JIS 16K FF flange1 1/4B(32A)1.6 or Less0.05~0.35
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange1 1/2B(40A)[JIS 16K Flange] JIS 16K FF flange1 1/2B(40A)1.6 or Less0.05~0.35
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange2B(50A)[JIS 16K Flange] JIS 16K FF flange2B(50A)1.6 or Less0.05~0.35
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange2 1/2B(65A)[JIS 16K Flange] JIS 16K FF flange2 1/2B(65A)1.6 or Less0.05~0.35
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange3B(80A)[JIS 16K Flange] JIS 16K FF flange3B(80A)1.6 or Less0.05~0.35
50 Day(s) or more 1.01~2[JIS 16K Flange] JIS 16K FF flange4B(100A)[JIS 16K Flange] JIS 16K FF flange4B(100A)1.6 or Less0.05~0.35

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Fluid temperature(℃) 5~90 Body Material SCS Connection Type Equal Dia. Connection

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)