• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Pressure Reducing Valve for Water, Hot Water, Air, RD-37, 38 Type, [Heisei]

Pressure Reducing Valve for Water, Hot Water, Air, RD-37, 38 Type, [Heisei]

[Features]
· The [Heisei] series are pressure reducing valves for water made from bronze with stainless main parts and spring casings.
· These valves combine controllability, reliability, in addition to corrosion resistance for compatibility in production plants, etc.
· The springs/spring casings are SUS and are also usable with chemicals.
· A low-noise design.
· Water does not leak outside if the diaphragm is damaged.
· Freely adaptable installation positon.
·A pressure gauge can be installed directly onto the main body (secondary side only).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD37-DH-15A
RD37-DH-20A
RD37-DH-25A
RD37-DH-32A
RD37-DH-40A
RD37-DL-15A
RD37-DL-20A
RD37-DL-25A
RD37-DL-32A
RD37-DL-40A
RD38-DH-15A
RD38-DH-20A
RD38-DH-25A
RD38-DH-32A
RD38-DH-40A
RD38-DL-15A
RD38-DL-20A
RD38-DL-25A
RD38-DL-32A
RD38-DL-40A
Part NumberVolume DiscountDays to ShipApplicable Fluid Maximum Applicable Pressure Classification
(MPa)
End Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw Primary Side Applicable Pressure
(MPa)
Adjusting Pressure Range in the Secondary Side
(MPa)
50 Day(s) or more Water / Air / Gas / Chemical0.11~11/2B(15A)1/2B(15A)1.0 or Less0.3~0.7
50 Day(s) or more Water / Air / Gas / Chemical0.11~13/4B(20A)3/4B(20A)1.0 or Less0.3~0.7
50 Day(s) or more Water / Air / Gas / Chemical0.11~11B(25A)1B(25A)1.0 or Less0.3~0.7
Quote Water / Air / Gas / Chemical0.11~11 1/4B(32A)1 1/4B(32A)1.0 or Less0.3~0.7
50 Day(s) or more Water / Air / Gas / Chemical0.11~11 1/2B(40A)1 1/2B(40A)1.0 or Less0.3~0.7
50 Day(s) or more Water / Air / Gas / Chemical0.11~11/2B(15A)1/2B(15A)1.0 or Less0.05~0.35
50 Day(s) or more Water / Air / Gas / Chemical0.11~13/4B(20A)3/4B(20A)1.0 or Less0.05~0.35
50 Day(s) or more Water / Air / Gas / Chemical0.11~11B(25A)1B(25A)1.0 or Less0.05~0.35
50 Day(s) or more Water / Air / Gas / Chemical0.11~11 1/4B(32A)1 1/4B(32A)1.0 or Less0.05~0.35
50 Day(s) or more Water / Air / Gas / Chemical0.11~11 1/2B(40A)1 1/2B(40A)1.0 or Less0.05~0.35
50 Day(s) or more Water / Chemical1.01~21/2B(15A)1/2B(15A)1.6 or Less0.3~0.7
50 Day(s) or more Water / Chemical1.01~23/4B(20A)3/4B(20A)1.6 or Less0.3~0.7
50 Day(s) or more Water / Chemical1.01~21B(25A)1B(25A)1.6 or Less0.3~0.7
50 Day(s) or more Water / Chemical1.01~21 1/4B(32A)1 1/4B(32A)1.6 or Less0.3~0.7
50 Day(s) or more Water / Chemical1.01~21 1/2B(40A)1 1/2B(40A)1.6 or Less0.3~0.7
50 Day(s) or more Water / Chemical1.01~21/2B(15A)1/2B(15A)1.6 or Less0.05~0.35
50 Day(s) or more Water / Chemical1.01~23/4B(20A)3/4B(20A)1.6 or Less0.05~0.35
50 Day(s) or more Water / Chemical1.01~21B(25A)1B(25A)1.6 or Less0.05~0.35
50 Day(s) or more Water / Chemical1.01~21 1/4B(32A)1 1/4B(32A)1.6 or Less0.05~0.35
50 Day(s) or more Water / Chemical1.01~21 1/2B(40A)1 1/2B(40A)1.6 or Less0.05~0.35

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Pressure Relief Valve Shape Linear Motion Type Diaphragm Fluid temperature(℃) 5~90
Body Material SCS Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread
End Connection, Outlet Screw Connection Types JIS Rc Thread

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)