RD-35/36, Pressure Reducing Valve (for Water, Hot Water and Air), Hirano

RD-35/36, Pressure Reducing Valve (for Water, Hot Water and Air), Hirano

Corrosion resistance is combined with controllability and reliability to allow for use in production plants, etc.

[Features]
· [Heisei] Series includes pressure reducing water valves made of bronze [Heisei] Body and main section are made of stainless steel.
· SCS main body eliminates rusty water. The product can also be used with stainless steel piping.
· Low noise design.
· Smaller and lighter by about 50% versus FC-made conventional parts.
· Water does not leak outside when the diaphragm is damaged.
· A pressure gauge can be installed directly on the main body (secondary side only).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD35-DH-15A
RD35-DH-20A
RD35-DH-25A
RD35-DH-32A
RD35-DH-40A
RD35-DL-15A
RD35-DL-20A
RD35-DL-25A
RD35-DL-32A
RD35-DL-40A
RD36-DH-15A
RD36-DH-20A
RD36-DH-25A
RD36-DH-32A
RD36-DH-40A
RD36-DL-15A
RD36-DL-20A
RD36-DL-25A
RD36-DL-32A
RD36-DL-40A
Part NumberVolume DiscountDays to ShipApplicable Fluid Maximum Applicable Pressure Classification
(MPa)
End Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw Primary Side Applicable Pressure
(MPa)
Adjusting Pressure Range in the Secondary Side
(MPa)
10 Day(s) or more Water / Air / Gas0.11~11/2B(15A)1/2B(15A)1.0 or Less0.3~0.7
10 Day(s) or more Water / Air / Gas0.11~13/4B(20A)3/4B(20A)1.0 or Less0.3~0.7
10 Day(s) or more Water / Air / Gas0.11~11B(25A)1B(25A)1.0 or Less0.3~0.7
10 Day(s) or more Water / Air / Gas0.11~11 1/4B(32A)1 1/4B(32A)1.0 or Less0.3~0.7
10 Day(s) or more Water / Air / Gas0.11~11 1/2B(40A)1 1/2B(40A)1.0 or Less0.3~0.7
10 Day(s) or more Water / Air / Gas0.11~11/2B(15A)1/2B(15A)1.0 or Less0.05~0.35
10 Day(s) or more Water / Air / Gas0.11~13/4B(20A)3/4B(20A)1.0 or Less0.05~0.35
10 Day(s) or more Water / Air / Gas0.11~11B(25A)1B(25A)1.0 or Less0.05~0.35
10 Day(s) or more Water / Air / Gas0.11~11 1/4B(32A)1 1/4B(32A)1.0 or Less0.05~0.35
10 Day(s) or more Water / Air / Gas0.11~11 1/2B(40A)1 1/2B(40A)1.0 or Less0.05~0.35
50 Day(s) or more Water / Air1.01~21/2B(15A)1/2B(15A)1.6 or Less0.3~0.7
50 Day(s) or more Water / Air1.01~23/4B(20A)3/4B(20A)1.6 or Less0.3~0.7
50 Day(s) or more Water / Air1.01~21B(25A)1B(25A)1.6 or Less0.3~0.7
53 Day(s) or more Water / Air1.01~21 1/4B(32A)1 1/4B(32A)1.6 or Less0.3~0.7
50 Day(s) or more Water / Air1.01~21 1/2B(40A)1 1/2B(40A)1.6 or Less0.3~0.7
50 Day(s) or more Water / Air1.01~21/2B(15A)1/2B(15A)1.6 or Less0.05~0.35
50 Day(s) or more Water / Air1.01~23/4B(20A)3/4B(20A)1.6 or Less0.05~0.35
50 Day(s) or more Water / Air1.01~21B(25A)1B(25A)1.6 or Less0.05~0.35
53 Day(s) or more Water / Air1.01~21 1/4B(32A)1 1/4B(32A)1.6 or Less0.05~0.35
50 Day(s) or more Water / Air1.01~21 1/2B(40A)1 1/2B(40A)1.6 or Less0.05~0.35

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Pressure Relief Valve Shape Linear Motion Type Diaphragm Fluid temperature(℃) 5~90
Body Material SCS Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread
End Connection, Outlet Screw Connection Types JIS Rc Thread

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)