RD-31N, 32N Type Pressure-Reducing Valve, Heisei

RD-31N, 32N Type Pressure-Reducing Valve, Heisei

Direct-acting general-purpose products (made of bronze, medium capacity) for use in construction equipment, factory equipment, etc.

[Features]
- Serves as a bronze water-pressure reducing valve meeting rust-water prevention needs.
- We combine our pressure-reduction technology with high controllability, reliability and user-friendliness, eliminating rust generation from pipe joints and across the flow path.
- Heisei provides reliable countermeasures for rusty water, used in building facilities, house facilities, plant facilities, boiler water supply, etc.
- Measures to prevent rusty water in normal state: Bronze body + pipe-end core to prevent rusty water.
- Low-noise design.
- Water does not leak outside if the diaphragm is damaged.
- Built-in strainer.
- (Nominal diameter of 50 or less 40 mesh equivalent) Smaller approximately 50% later than FC-made conventional parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD31N-FH-15A
RD31N-FH-20A
RD31N-FH-25A
RD31N-FH-32A
RD31N-FH-40A
RD31N-FH-50A
RD31N-FL-15A
RD31N-FL-20A
RD31N-FL-25A
RD31N-FL-32A
RD31N-FL-40A
RD31N-FL-50A
RD32N-FH-15A
RD32N-FH-20A
RD32N-FH-25A
RD32N-FH-32A
RD32N-FH-40A
RD32N-FH-50A
RD32N-FL-15A
RD32N-FL-20A
RD32N-FL-25A
RD32N-FL-32A
RD32N-FL-40A
RD32N-FL-50A
Part NumberVolume DiscountDays to ShipApplicable Fluid Maximum Applicable Pressure Classification
(MPa)
End Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw Primary Side Applicable Pressure
(MPa)
Adjusting Pressure Range in the Secondary Side
(MPa)
7 Day(s) or more Water / Air / Gas0.11~11/2B(15A)1/2B(15A)1.0 or Less0.3~0.7
7 Day(s) or more Water / Air / Gas0.11~13/4B(20A)3/4B(20A)1.0 or Less0.3~0.7
7 Day(s) or more Water / Air / Gas0.11~11B(25A)1B(25A)1.0 or Less0.3~0.7
10 Day(s) or more Water / Air / Gas0.11~11 1/4B(32A)1 1/4B(32A)1.0 or Less0.3~0.7
10 Day(s) or more Water / Air / Gas0.11~11 1/2B(40A)1 1/2B(40A)1.0 or Less0.3~0.7
10 Day(s) or more Water / Air / Gas0.11~12B(50A)2B(50A)1.0 or Less0.3~0.7
7 Day(s) or more Water / Air / Gas0.11~11/2B(15A)1/2B(15A)1.0 or Less0.05~0.35
7 Day(s) or more Water / Air / Gas0.11~13/4B(20A)3/4B(20A)1.0 or Less0.05~0.35
7 Day(s) or more Water / Air / Gas0.11~11B(25A)1B(25A)1.0 or Less0.05~0.35
Quote Water / Air / Gas0.11~11 1/4B(32A)1 1/4B(32A)1.0 or Less0.05~0.35
7 Day(s) or more Water / Air / Gas0.11~11 1/2B(40A)1 1/2B(40A)1.0 or Less0.05~0.35
7 Day(s) or more Water / Air / Gas0.11~12B(50A)2B(50A)1.0 or Less0.05~0.35
10 Day(s) or more Water1.01~21/2B(15A)1/2B(15A)1.6 or Less0.3~0.7
10 Day(s) or more Water1.01~23/4B(20A)3/4B(20A)1.6 or Less0.3~0.7
10 Day(s) or more Water1.01~21B(25A)1B(25A)1.6 or Less0.3~0.7
10 Day(s) or more Water1.01~21 1/4B(32A)1 1/4B(32A)1.6 or Less0.3~0.7
10 Day(s) or more Water1.01~21 1/2B(40A)1 1/2B(40A)1.6 or Less0.3~0.7
10 Day(s) or more Water1.01~22B(50A)2B(50A)1.6 or Less0.3~0.7
10 Day(s) or more Water1.01~21/2B(15A)1/2B(15A)1.6 or Less0.05~0.35
Quote Water1.01~23/4B(20A)3/4B(20A)1.6 or Less0.05~0.35
10 Day(s) or more Water1.01~21B(25A)1B(25A)1.6 or Less0.05~0.35
10 Day(s) or more Water1.01~21 1/4B(32A)1 1/4B(32A)1.6 or Less0.05~0.35
10 Day(s) or more Water1.01~21 1/2B(40A)1 1/2B(40A)1.6 or Less0.05~0.35
10 Day(s) or more Water1.01~22B(50A)2B(50A)1.6 or Less0.05~0.35

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Pressure Relief Valve Shape Linear Motion Type Diaphragm Fluid temperature(℃) 5~90
Body Material CAC406 Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread
End Connection, Outlet Screw Connection Types JIS Rc Thread