(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

RP-9, 10, 11 Type Pressure-Reducing Valve (for Steam)

RP-9, 10, 11 Type Pressure-Reducing Valve (for Steam)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      52,603₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
- Pilot-operated pressure reduction valve for the decompression of high-pressure steam.
- Maximum pressure reduction ratio is 20:1; operation remains stable even under high differential pressure.
- Face-to-face dimensions are the same as the old RP-2H type, but it is 40% lighter in weight.

 
Part Number
RP9-L-15A
RP9-L-20A
RP9-L-25A
RP9-L-32A
RP9-L-40A
RP9-L-50A
RP9-L-65A
RP9-L-80A
RP9-L-100A
RP9-L-125A
RP9-L-150A
RP9-M-15A
RP9-M-20A
RP9-M-25A
RP9-M-32A
RP9-M-40A
RP9-M-50A
RP9-M-65A
RP9-M-80A
RP9-M-100A
RP9-M-125A
RP9-M-150A
RP10-C-15A
RP10-C-20A
RP10-C-25A
RP10-C-32A
RP10-C-40A
RP10-C-50A
RP10-C-65A
RP10-C-80A
RP10-C-100A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Applicable Pressure Classification
(MPa)
Fluid temperature
(℃)
Body Material End Connection, Inlet Flange Connection Types End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Outlet Flange Connection Types End Connection, Nominal Diameter of Outlet Piping Flange Primary Side Applicable Pressure
(MPa)
Material of cylinder

₹ 52,602.82

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange1/2B(15A)[JIS 20K Flange] JIS 20K RF flange1/2B(15A)2.0 or LessCAC406

₹ 52,712.65

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange3/4B(20A)[JIS 20K Flange] JIS 20K RF flange3/4B(20A)2.0 or LessCAC406

₹ 65,735.58

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange1B(25A)[JIS 20K Flange] JIS 20K RF flange1B(25A)2.0 or LessCAC406

₹ 66,287.40

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange1 1/4B(32A)[JIS 20K Flange] JIS 20K RF flange1 1/4B(32A)2.0 or LessCAC406

₹ 76,772.18

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange1 1/2B(40A)[JIS 20K Flange] JIS 20K RF flange1 1/2B(40A)2.0 or LessCAC406

₹ 90,567.95

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange2B(50A)[JIS 20K Flange] JIS 20K RF flange2B(50A)2.0 or LessCAC406

₹ 119,263.11

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange2 1/2B(65A)[JIS 20K Flange] JIS 20K RF flange2 1/2B(65A)2.0 or LessCAC406

₹ 168,927.84

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange3B(80A)[JIS 20K Flange] JIS 20K RF flange3B(80A)2.0 or LessCAC406

₹ 291,434.16

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange4B(100A)[JIS 20K Flange] JIS 20K RF flange4B(100A)2.0 or LessCAC406

₹ 423,873.44

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange5B(125A)[JIS 20K Flange] JIS 20K RF flange5B(125A)2.0 or LessCAC406

₹ 735,105.73

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange6B(150A)[JIS 20K Flange] JIS 20K RF flange6B(150A)2.0 or LessCAC406

₹ 54,477.96

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange1/2B(15A)[JIS 20K Flange] JIS 20K RF flange1/2B(15A)2.0 or LessSUS

₹ 54,753.89

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange3/4B(20A)[JIS 20K Flange] JIS 20K RF flange3/4B(20A)2.0 or LessSUS

₹ 68,494.73

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange1B(25A)[JIS 20K Flange] JIS 20K RF flange1B(25A)2.0 or LessSUS

₹ 71,253.87

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange1 1/4B(32A)[JIS 20K Flange] JIS 20K RF flange1 1/4B(32A)2.0 or LessSUS

₹ 84,497.80

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange1 1/2B(40A)[JIS 20K Flange] JIS 20K RF flange1 1/2B(40A)2.0 or LessSUS

₹ 99,397.22

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange2B(50A)[JIS 20K Flange] JIS 20K RF flange2B(50A)2.0 or LessSUS

₹ 140,784.49

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange2 1/2B(65A)[JIS 20K Flange] JIS 20K RF flange2 1/2B(65A)2.0 or LessSUS

₹ 208,107.80

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange3B(80A)[JIS 20K Flange] JIS 20K RF flange3B(80A)2.0 or LessSUS

₹ 333,925.11

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange4B(100A)[JIS 20K Flange] JIS 20K RF flange4B(100A)2.0 or LessSUS

₹ 488,437.58

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange5B(125A)[JIS 20K Flange] JIS 20K RF flange5B(125A)2.0 or LessSUS

₹ 767,663.73

1 Piece(s) 9 Day(s) or more 1.01~2220 or Less[Cast Iron] FCD[JIS 20K Flange] JIS 20K RF flange6B(150A)[JIS 20K Flange] JIS 20K RF flange6B(150A)2.0 or LessSUS

₹ 141,640.36

1 Piece(s) 9 Day(s) or more 2.01~3250 or Less[Cast Steel] SCPHJIS 30K RF flange1/2B(15A)JIS 30K RF flange1/2B(15A)3.0 or LessSUS

₹ 141,640.36

1 Piece(s) 9 Day(s) or more 2.01~3250 or Less[Cast Steel] SCPHJIS 30K RF flange3/4B(20A)JIS 30K RF flange3/4B(20A)3.0 or LessSUS

₹ 178,337.09

1 Piece(s) 9 Day(s) or more 2.01~3250 or Less[Cast Steel] SCPHJIS 30K RF flange1B(25A)JIS 30K RF flange1B(25A)3.0 or LessSUS

₹ 180,433.24

1 Piece(s) 9 Day(s) or more 2.01~3250 or Less[Cast Steel] SCPHJIS 30K RF flange1 1/4B(32A)JIS 30K RF flange1 1/4B(32A)3.0 or LessSUS

₹ 180,958.27

1 Piece(s) 9 Day(s) or more 2.01~3250 or Less[Cast Steel] SCPHJIS 30K RF flange1 1/2B(40A)JIS 30K RF flange1 1/2B(40A)3.0 or LessSUS

₹ 221,324.93

1 Piece(s) 9 Day(s) or more 2.01~3250 or Less[Cast Steel] SCPHJIS 30K RF flange2B(50A)JIS 30K RF flange2B(50A)3.0 or LessSUS

₹ 317,260.36

1 Piece(s) 9 Day(s) or more 2.01~3250 or Less[Cast Steel] SCPHJIS 30K RF flange2 1/2B(65A)JIS 30K RF flange2 1/2B(65A)3.0 or LessSUS

₹ 391,702.55

1 Piece(s) 9 Day(s) or more 2.01~3250 or Less[Cast Steel] SCPHJIS 30K RF flange3B(80A)JIS 30K RF flange3B(80A)3.0 or LessSUS

₹ 528,528.33

1 Piece(s) 9 Day(s) or more 2.01~3250 or Less[Cast Steel] SCPHJIS 30K RF flange4B(100A)JIS 30K RF flange4B(100A)3.0 or LessSUS

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Pilot-Operated Piston
Connection Type Equal Dia. Connection Adjusting Pressure Range in the Secondary Side(MPa) 0.03~0.8