RP-6K Type Pressure-Reducing Valve (for Steam, Remote Operation) Benten

RP-6K Type Pressure-Reducing Valve (for Steam, Remote Operation) Benten

Remote operation and concentrated management of lines that require frequent adjustments, such as plant facilities and various devices

[Features]
・The pressure reducing valve secondary style pressure can be remotely operated pneumatically and, with the set pilot pressure reducing valve, this is a sister device for Benten RP-6 type.
・With the plant steam line, various production facilities and devices, it can be used for purposes in which the pressure is frequently changed, such as remote operations and concentrated management.
・This can be used for frequently adjusted lines, remote operations, wide pressure ranges and flow rate area applications.
· Compact design
Even when you are not using remote operation, the internal adjustment spring uses the same as RP-6.
・Used for concentrated management.
· The adoption of the piston guide structure and special seal ring allows for stable control.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RP6K-B-15A
RP6K-B-20A
RP6K-B-25A
RP6K-B-32A
RP6K-B-40A
RP6K-B-50A
RP6K-B-65A
RP6K-B-80A
RP6K-G-15A
RP6K-G-20A
RP6K-G-25A
RP6K-G-32A
RP6K-G-40A
RP6K-G-50A
RP6K-G-65A
RP6K-G-80A
Part NumberVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Material of cylinder
35 Day(s) or more 1/2B(15A)1/2B(15A)CAC406
35 Day(s) or more 3/4B(20A)3/4B(20A)CAC406
35 Day(s) or more 1B(25A)1B(25A)CAC406
35 Day(s) or more 1 1/4B(32A)1 1/4B(32A)CAC406
38 Day(s) or more 1 1/2B(40A)1 1/2B(40A)CAC406
35 Day(s) or more 2B(50A)2B(50A)CAC406
35 Day(s) or more 2 1/2B(65A)2 1/2B(65A)CAC406
35 Day(s) or more 3B(80A)3B(80A)CAC406
35 Day(s) or more 1/2B(15A)1/2B(15A)SUS
35 Day(s) or more 3/4B(20A)3/4B(20A)SUS
35 Day(s) or more 1B(25A)1B(25A)SUS
38 Day(s) or more 1 1/4B(32A)1 1/4B(32A)SUS
38 Day(s) or more 1 1/2B(40A)1 1/2B(40A)SUS
35 Day(s) or more 2B(50A)2B(50A)SUS
35 Day(s) or more 2 1/2B(65A)2 1/2B(65A)SUS
38 Day(s) or more 3B(80A)3B(80A)SUS

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Pilot-Operated Piston
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 184 or Less Body Material FC
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K FF flange End Connection, Outlet Flange Connection Types JIS 10K FF flange
Primary Side Applicable Pressure(MPa) 1.0 or Less Adjusting Pressure Range in the Secondary Side(MPa) 0.03~0.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)