• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

STB IS Pulley IS-B

STB IS Pulley IS-B

Bushing pulley for general use V belt (B type) Reliable bushing specification, easy maintenance, with V-groove part to ISO standard (ISO4183). Material FC200 to 250 (previous FC20 to 25)

[Features]
· Reputation for wide use and easy maintenance [STB bushing] used.
· Can be used with confidence.
· Since the bushing is a finished product with shaft hole and keyway machined, it can be used straight-away by fitting to shaft.
· V-groove part adopts IOS standards, and achieves usage speeds close to the calculated value.
· Complies with ISO standard (ISO4183/V-pulley for general use V-belt).
· Since its a bushing pulley for general V belt use (A, B & C types) with a wide choice of belt types, restriction on the distance between axes is extremely small, and versatility has been greatly improved.
· Special attention has been paid weight reduction of the pulley body, designed to make the burden on the shaft as small as possible, greatly improving workability.
· With high balance accuracy, can be used with confidence.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
STB-IS118XB1
STB-IS118XB2
STB-IS118XB3
STB-IS118XB4
STB-IS118XB5
STB-IS125XB1
STB-IS125XB2
STB-IS125XB3
STB-IS125XB4
STB-IS125XB5
STB-IS132XB1
STB-IS132XB2
STB-IS132XB3
STB-IS132XB4
STB-IS132XB5
STB-IS135XB1
STB-IS135XB2
STB-IS135XB3
STB-IS135XB4
STB-IS135XB5
STB-IS140XB1
STB-IS140XB2
STB-IS140XB3
STB-IS140XB4
STB-IS140XB5
STB-IS145XB1
STB-IS145XB2
STB-IS145XB3
STB-IS145XB4
STB-IS145XB5
STB-IS150XB1
STB-IS150XB2
STB-IS150XB3
STB-IS150XB4
STB-IS150XB5
STB-IS155XB1
STB-IS155XB2
STB-IS155XB3
STB-IS155XB4
STB-IS155XB5
STB-IS160XB1
STB-IS160XB2
STB-IS160XB3
STB-IS160XB4
STB-IS160XB5
STB-IS165XB1
STB-IS165XB2
STB-IS165XB3
STB-IS165XB4
STB-IS165XB5
STB-IS170XB1
STB-IS170XB2
STB-IS170XB3
STB-IS170XB4
STB-IS170XB5
STB-IS180XB1
STB-IS180XB2
STB-IS180XB3
STB-IS180XB4
STB-IS180XB5
Part NumberVolume DiscountDays to ShipRoHSNominal O.D.
(mm)
Shaft hole d maximum diameter
(mm)
Total width
(mm)
Number of grooves Groove Width
(mm)
Quote 101181253235116.14±0.1
Quote 101181253244216.14±0.1
Quote 101181254263316.14±0.1
Quote 101181254282416.14±0.1
Quote 1011812542101516.14±0.1
Quote 101251323235116.14±0.1
Quote 101251323244216.14±0.1
Quote 101251324263316.14±0.1
Quote 101251324282416.14±0.1
Quote 1012513242101516.14±0.1
Quote 101321393235116.14±0.1
Quote 101321393244216.14±0.1
Quote 101321394263316.14±0.1
Quote 101321394282416.14±0.1
Quote 1013213942101516.14±0.1
Quote 101351423235116.14±0.1
Quote 101351424244216.14±0.1
Quote 101351424263316.14±0.1
Quote 101351424282416.14±0.1
Quote 1013514242101516.14±0.1
Quote 101401473235116.14±0.1
Quote 101401474244216.14±0.1
Quote 101401474263316.14±0.1
Quote 101401474282416.14±0.1
Quote 1014014760101516.14±0.1
Quote 101451523235116.14±0.1
Quote 101451524244216.14±0.1
Quote 101451524263316.14±0.1
Quote 101451524282416.14±0.1
Quote 1014515260101516.14±0.1
Quote 101501573235116.14±0.1
Quote 101501574244216.14±0.1
Quote 101501574263316.14±0.1
Quote 101501576082416.14±0.1
Quote 1015015760101516.14±0.1
Quote 101551623235116.14±0.1
Quote 101551624244216.14±0.1
Quote 101551624263316.14±0.1
Quote 101551626082416.14±0.1
Quote 1015516260101516.14±0.1
Quote 101601673235116.14±0.1
Quote 101601674244216.14±0.1
Quote 101601674263316.14±0.1
Quote 101601676082416.14±0.1
Quote 1016016760101516.14±0.1
Quote 101651723235116.14±0.1
Quote 101651724244216.14±0.1
Quote 101651724263316.14±0.1
Quote 101651726082416.14±0.1
Quote 1016517260101516.14±0.1
Quote 101701773235116.14±0.1
Quote 101701774244216.14±0.1
Quote 101701774263316.14±0.1
Quote 101701776082416.14±0.1
Quote 1017017760101516.14±0.1
Quote 101801873235116.14±0.1
Quote 101801874244216.14±0.1
Quote 101801874263316.14±0.1
Quote 101801876082416.14±0.1
Quote 1018018760101516.14±0.1

Loading...

Basic Information

Material FC200~FC250

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)