(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

NS Standard V-Pulley B (Part Number)

NS Standard V-Pulley B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      749₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Nominal diameter 2 to 30 inches, with 1 to 5 runners available in wide selection, with dimensional precision to JIS reference standards, and good balance measurements, and directly usable high speed rotation.

[Features]
· Extensive range of applications, with high level of model configuration, and safety for quality to satisfy user needs.
· The NS pulley is the safest and easiest to handle, due to uniform material and strong wall thickness.
· Dimensional precision to JIS reference standards, with thorough quality control.

Part Number
NS9XB5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal O.D.
(mm)
dm
(mm)
Shaft hole d maximum diameter
(mm)
Shaft hole d, pilot hole diameter
(mm)
Total width
(mm)
Number of grooves Groove Width
(mm)
Maximum Number of Rotation
(rpm)

₹ 13,292.33

1 Piece(s) 8 Day(s) or more 109228.6217.65020104516.291800

Loading...

  1. 1

Basic Information

Material FC200 V-belt thickness(mm) 11

Please check the type/dimensions/specifications of the part NS9XB5 in the NS Standard V-Pulley B series.

Product variants

Part Number
NS10XB1
NS10XB2
NS10XB3
NS10XB5
NS11XB1
NS11XB2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal O.D.
(mm)
dm
(mm)
Shaft hole d maximum diameter
(mm)
Shaft hole d, pilot hole diameter
(mm)
Total width
(mm)
Number of grooves Groove Width
(mm)
Maximum Number of Rotation
(rpm)

₹ 3,968.80

1 Piece(s) 8 Day(s) or more 1010254.0243.0351238116.291800

₹ 5,675.18

1 Piece(s) 8 Day(s) or more 1010254.0243.0421244216.291800

₹ 7,198.07

1 Piece(s) 8 Day(s) or more 1010254.0243.0422064316.291800

₹ 14,685.29

1 Piece(s) 8 Day(s) or more 1010254.0243.05320104516.291800

₹ 4,874.24

1 Piece(s) 8 Day(s) or more 1011279.4268.4351233116.291800

₹ 7,050.75

1 Piece(s) 8 Day(s) or more 1011279.4268.4421544216.291800