(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

NS Standard V Pulley A (Part Number)

NS Standard V Pulley A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      758₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Nominal diameter 2 to 24 inches, with 1 to 4 runners available in wide selection, with dimensional precision to JIS reference standards, and good balance measurements, and directly usable high speed rotator.

[Features]
· A wide range of model configurations: 95 A type, 132 B types and 102 C types, with pitches ranging from 2° to 30° and 1 to 6 grooves.
· High-performance, high-quality NS pulley is the safest and easiest to handle, due to uniform material and strong wall thickness.
· Dimensional precision to JIS reference standards, with thorough quality control.
· Groove part shape and dimensions table.
· Maximum speed: NS standard V-pulley is recommended to be of circumferential speed under 25 m/s specification.
· Recommended minimum pulley diameter: A type 3° or greater, B type 5° or greater, and C type 8° or greater.

Features

●The safest and easy to handle product because the material quality is uniform and the wall thickness is strong.

Usage

●For belt conduction.

Specification

●Pilot Hole Diameter(mm):9
●SPQ(piece):1

Materials

●Gray Cast Iron
Part Number
NS4.5XA4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal O.D.
(mm)
dm
(mm)
Shaft hole d maximum diameter
(mm)
Shaft hole d, pilot hole diameter
(mm)
Total width
(mm)
Number of grooves Groove Width
(mm)
Maximum Number of Rotation
(rpm)

₹ 4,378.65

1 Piece(s) 8 Day(s) or more 104 1/2114.3105.3401568412.123600

Loading...

  1. 1

Basic Information

Material FC200 V-belt thickness(mm) 9

Please check the type/dimensions/specifications of the part NS4.5XA4 in the NS Standard V Pulley A series.

Product variants

Part Number
NS11XA1
NS11XA2
NS11XA3
NS4BETAXA2
NS4BETAXA3
NS4XA1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal O.D.
(mm)
dm
(mm)
Shaft hole d maximum diameter
(mm)
Shaft hole d, pilot hole diameter
(mm)
Total width
(mm)
Number of grooves Groove Width
(mm)
Maximum Number of Rotation
(rpm)

₹ 4,231.33

1 Piece(s) 8 Day(s) or more 1011279.4270.4351235112.301800

₹ 5,369.80

1 Piece(s) 8 Day(s) or more 1011279.4270.4401236212.301800

₹ 7,563.73

1 Piece(s) 8 Day(s) or more 1011279.4270.4421552312.301800

₹ 1,936.95

1 Piece(s) 5 Day(s) or more 104101.692.635936211.953600

₹ 2,427.16

1 Piece(s) 8 Day(s) or more 104101.692.6351352311.953600

₹ 1,519.05

1 Piece(s) 5 Day(s) or more 104101.692.628939111.953600