(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Nominal diameter 2 to 24 inches, with 1 to 4 runners available in wide selection, with dimensional precision to JIS reference standards, and good balance measurements, and directly usable high speed rotator.
[Features]
· A wide range of model configurations: 95 A type, 132 B types and 102 C types, with pitches ranging from 2° to 30° and 1 to 6 grooves.
· High-performance, high-quality NS pulley is the safest and easiest to handle, due to uniform material and strong wall thickness.
· Dimensional precision to JIS reference standards, with thorough quality control.
· Groove part shape and dimensions table.
· Maximum speed: NS standard V-pulley is recommended to be of circumferential speed under 25 m/s specification.
· Recommended minimum pulley diameter: A type 3° or greater, B type 5° or greater, and C type 8° or greater.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal | O.D. (mm) | dm (mm) | Shaft hole d maximum diameter (mm) | Shaft hole d, pilot hole diameter (mm) | Total width (mm) | Number of grooves | Groove Width (mm) | Maximum Number of Rotation (rpm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 758.01 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 | 50.8 | 41.8 | 14 | 9 | 36 | 1 | 11.95 | 3600 | ||
₹ 952.49 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 | 50.8 | 41.8 | 14 | 9 | 52 | 2 | 11.95 | 3600 | ||
₹ 1,035.53 | 1 Piece(s) | 9 Day(s) or more | 10 | 2 | 50.8 | 41.8 | 14 | 13 | 68 | 3 | 11.95 | 3600 | ||
₹ 971.24 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 1/2 | 63.5 | 54.5 | 22 | 9 | 36 | 1 | 11.95 | 3600 | ||
₹ 1,327.51 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 1/2 | 63.5 | 54.5 | 24 | 9 | 52 | 2 | 11.95 | 3600 | ||
₹ 1,544.49 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 1/2 | 63.5 | 54.5 | 24 | 13 | 68 | 3 | 11.95 | 3600 | ||
₹ 1,457.44 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | 76.2 | 67.2 | 28 | 9 | 36 | 2 | 11.95 | 3600 | ||
₹ 1,687.82 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 76.2 | 67.2 | 28 | 13 | 52 | 3 | 11.95 | 3600 | ||
₹ 1,083.75 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | 76.2 | 67.2 | 25 | 9 | 39 | 1 | 11.95 | 3600 | ||
₹ 1,457.44 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | 76.2 | 67.2 | 25 | 9 | 55 | 2 | 11.95 | 3600 | ||
₹ 2,350.82 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 76.2 | 67.2 | 28 | 15 | 68 | 4 | 11.95 | 3600 | ||
₹ 1,548.51 | 1 Piece(s) | 9 Day(s) or more | 10 | 3 1/2 | 88.9 | 79.9 | 30 | 9 | 36 | 2 | 11.95 | 3600 | ||
₹ 1,985.16 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 1/2 | 88.9 | 79.9 | 30 | 13 | 52 | 3 | 11.95 | 3600 | ||
₹ 1,257.87 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 1/2 | 88.9 | 79.9 | 25 | 9 | 39 | 1 | 11.95 | 3600 | ||
₹ 1,648.96 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 1/2 | 88.9 | 79.9 | 28 | 9 | 55 | 2 | 11.95 | 3600 | ||
₹ 1,985.16 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 1/2 | 88.9 | 79.9 | 28 | 13 | 90 | 3 | 11.95 | 3600 | ||
₹ 2,976.31 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 1/2 | 88.9 | 79.9 | 30 | 15 | 68 | 4 | 11.95 | 3600 | ||
₹ 1,936.95 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | 101.6 | 92.6 | 35 | 9 | 36 | 2 | 11.95 | 3600 | ||
₹ 2,427.16 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 101.6 | 92.6 | 35 | 13 | 52 | 3 | 11.95 | 3600 | ||
₹ 1,519.05 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | 101.6 | 92.6 | 28 | 9 | 39 | 1 | 11.95 | 3600 | ||
₹ 1,936.95 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | 101.6 | 92.6 | 28 | 9 | 55 | 2 | 11.95 | 3600 | ||
₹ 2,427.16 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 101.6 | 92.6 | 28 | 13 | 90 | 3 | 11.95 | 3600 | ||
₹ 3,829.51 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 101.6 | 92.6 | 35 | 15 | 68 | 4 | 11.95 | 3600 | ||
₹ 2,716.47 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 1/2 | 114.3 | 105.3 | 40 | 15 | 52 | 3 | 12.12 | 3600 | ||
₹ 1,658.35 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 1/2 | 114.3 | 105.3 | 28 | 9 | 39 | 1 | 12.12 | 3600 | ||
₹ 2,311.96 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 1/2 | 114.3 | 105.3 | 32 | 9 | 55 | 2 | 12.12 | 3600 | ||
₹ 2,716.47 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 1/2 | 114.3 | 105.3 | 32 | 15 | 90 | 3 | 12.12 | 3600 | ||
₹ 4,378.65 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 1/2 | 114.3 | 105.3 | 40 | 15 | 68 | 4 | 12.12 | 3600 | ||
₹ 2,298.58 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 127 | 118.0 | 50 | 9 | 36 | 2 | 12.12 | 3600 | ||
₹ 3,107.56 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 127 | 118.0 | 50 | 15 | 52 | 3 | 12.12 | 3600 | ||
₹ 2,014.62 | 1 Piece(s) | 5 Day(s) or more | 10 | 5 | 127 | 118.0 | 32 | 9 | 39 | 1 | 12.12 | 3600 | ||
₹ 2,298.58 | 1 Piece(s) | 9 Day(s) or more | 10 | 5 | 127 | 118.0 | 32 | 9 | 55 | 2 | 12.12 | 3600 | ||
₹ 3,107.56 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 127 | 118.0 | 32 | 15 | 90 | 3 | 12.12 | 3600 | ||
₹ 5,518.47 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 127 | 118.0 | 50 | 15 | 68 | 4 | 12.12 | 3600 | ||
₹ 2,697.71 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 1/2 | 139.7 | 130.7 | 55 | 9 | 36 | 2 | 12.30 | 3600 | ||
₹ 3,587.07 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 1/2 | 139.7 | 130.7 | 55 | 15 | 52 | 3 | 12.30 | 3600 | ||
₹ 2,058.82 | 1 Piece(s) | 5 Day(s) or more | 10 | 5 1/2 | 139.7 | 130.7 | 32 | 9 | 39 | 1 | 12.30 | 3600 | ||
₹ 3,587.07 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 1/2 | 139.7 | 130.7 | 32 | 15 | 90 | 3 | 12.30 | 3600 | ||
₹ 6,423.91 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 1/2 | 139.7 | 130.7 | 55 | 15 | 68 | 4 | 12.30 | 3600 | ||
₹ 2,093.65 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 152.4 | 143.4 | 28 | 9 | 30 | 1 | 12.30 | 3000 | ||
₹ 2,912.02 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 152.4 | 143.4 | 32 | 9 | 45 | 2 | 12.30 | 3000 | ||
₹ 3,812.09 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 152.4 | 143.4 | 35 | 15 | 52 | 3 | 12.30 | 3000 | ||
₹ 6,563.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 152.4 | 143.4 | 40 | 18 | 68 | 4 | 12.30 | 3000 | ||
₹ 2,337.42 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 1/2 | 165.1 | 156.1 | 28 | 12 | 30 | 1 | 12.30 | 3000 | ||
₹ 4,177.75 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 1/2 | 165.1 | 156.1 | 35 | 15 | 52 | 3 | 12.30 | 3000 | ||
₹ 6,946.27 | 1 Piece(s) | 9 Day(s) or more | 10 | 6 1/2 | 165.1 | 156.1 | 40 | 18 | 68 | 4 | 12.30 | 3000 | ||
₹ 2,324.02 | 1 Piece(s) | 7 Day(s) or more | 10 | 7 | 177.8 | 168.8 | 30 | 12 | 30 | 1 | 12.30 | 1800 | ||
₹ 3,399.56 | 1 Piece(s) | 5 Day(s) or more | 10 | 7 | 177.8 | 168.8 | 35 | 12 | 45 | 2 | 12.30 | 1800 | ||
₹ 4,195.16 | 1 Piece(s) | 8 Day(s) or more | 10 | 7 | 177.8 | 168.8 | 35 | 15 | 52 | 3 | 12.30 | 1800 | ||
₹ 7,886.53 | 1 Piece(s) | 9 Day(s) or more | 10 | 7 | 177.8 | 168.8 | 42 | 18 | 68 | 4 | 12.30 | 1800 | ||
₹ 2,764.69 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 203.2 | 194.2 | 30 | 12 | 30 | 1 | 12.30 | 1800 | ||
₹ 3,711.64 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 203.2 | 194.2 | 35 | 12 | 45 | 2 | 12.30 | 1800 | ||
₹ 4,491.16 | 1 Piece(s) | 8 Day(s) or more | 10 | 8 | 203.2 | 194.2 | 35 | 15 | 52 | 3 | 12.30 | 1800 | ||
₹ 2,732.55 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 228.6 | 219.6 | 32 | 12 | 30 | 1 | 12.30 | 1800 | ||
₹ 3,952.73 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 228.6 | 219.6 | 40 | 12 | 45 | 2 | 12.30 | 1800 | ||
₹ 5,562.67 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 228.6 | 219.6 | 42 | 15 | 52 | 3 | 12.30 | 1800 | ||
₹ 9,113.42 | 1 Piece(s) | 9 Day(s) or more | 10 | 9 | 228.6 | 219.6 | 42 | 18 | 68 | 4 | 12.30 | 1800 | ||
₹ 3,272.31 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 254.0 | 245.0 | 35 | 12 | 30 | 1 | 12.30 | 1800 | ||
₹ 4,630.45 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 254.0 | 245.0 | 40 | 12 | 45 | 2 | 12.30 | 1800 | ||
₹ 6,248.45 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 254.0 | 245.0 | 42 | 15 | 52 | 3 | 12.30 | 1800 |
Loading...
Material | FC200 | V-belt thickness(mm) | 9 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy