(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Main Body Material | [Steel] FC200 | Type | Related Components |
---|---|---|---|
Application | Standard | Number of Bolt Hole n | 2 |
Bolt Size | Hex socket set screw (be special for screw tips) M16X32 | Nominal | 11080 |
O.D.(mm) | 110 | Shaft hole d maximum diameter(mm) | 75 |
Standard Shaft Bore Diameter | 75 | Bushings Type | X |
Key Type | New JIS key | RoHS | 10 |
Japanese Only
Loading...
Main Body Material | [Steel] FC200 | Type | Related Components |
---|---|---|---|
Application | Standard | Number of Bolt Hole n | 2 |
Bolt Size | Hex socket set screw (be special for screw tips) M16X32 | Nominal | 11080 |
O.D.(mm) | 110 | Shaft hole d maximum diameter(mm) | 75 |
Standard Shaft Bore Diameter | 75 | Bushings Type | X |
Key Type | New JIS key | RoHS | 10 |
Loading...
Main Body Material | [Steel] FC200 | Type | Related Components |
---|---|---|---|
Application | Standard | Number of Bolt Hole n | 2 |
Bolt Size | Hex socket set screw (be special for screw tips) M16X32 | Nominal | 11080 |
O.D.(mm) | 110 | Shaft hole d maximum diameter(mm) | 75 |
Standard Shaft Bore Diameter | 75 | Bushings Type | X |
Key Type | New JIS key | RoHS | 10 |
Millimeter dimensions with no need to create shaft holes or key grooves.
[Features]
· The bushing is used as a part for tightening a shaft with any type of rotating body such as a pulley, gear, sprocket wheel, and coupling, and can be used to very easily attach or separate these types of rotating bodies and the shaft which leads to greatly reduced costs associated with processing, assembly, maintenance, and inspection to provide comprehensive cost benefits.
· Shaft hole key grooves have been machined into the bushing to provide benefits such as consistent accuracy and shortened delivery time.
· The STB bushing system covers all of these benefits and greatly contributes to saving labor and reducing total costs.
· It is easy to attach and remove the shaft, the positioning can be performed freely on the shaft, and eliminate fretting wear on the shaft due to the sturdy fastening with the shaft.
· Can be used without a key with light loads. Does not require a cover or set screw.
· Pulley replacement is easy and can be used as a substitute for a transmission.
· Can sufficiently increase the bushing vibration accuracy which provides peace of mind during use.
· Easy to design using millimeter dimensions.
· A design that is based on a bushing type used in the US and Europe.·
Loading...
Main Body Material | [Steel] FC200 | Type | Related Components |
---|---|---|---|
Application | Standard | Number of Bolt Hole n | 2 |
Bolt Size | Hex socket set screw (be special for screw tips) M16X32 | Nominal | 11080 |
O.D.(mm) | 110 | Shaft hole d maximum diameter(mm) | 75 |
Standard Shaft Bore Diameter | 75 | Bushings Type | X |
Key Type | New JIS key | RoHS | 10 |
Japanese Only
Loading...
Loading...
Loading...
Main Body Material | [Steel] FC200 | Type | Related Components |
---|---|---|---|
Application | Standard | Number of Bolt Hole n | 2 |
Bolt Size | Hex socket set screw (be special for screw tips) M16X32 | Nominal | 11080 |
O.D.(mm) | 110 | Shaft hole d maximum diameter(mm) | 75 |
Standard Shaft Bore Diameter | 75 | Bushings Type | X |
Key Type | New JIS key | RoHS | 10 |
Main Body Material | FC200 | Type | Related Components | Application | Standard |
---|---|---|---|---|---|
Number of Bolt Hole n | 2 | Bolt Size | Hex socket set screw (be special for screw tips) M16X32 | Nominal | 11080 |
O.D.(mm) | 110 | Shaft hole d maximum diameter(mm) | 75 | Standard Shaft Bore Diameter | 75 |
Bushings Type | X | Key Type | New JIS key |
Please check the type/dimensions/specifications of the part STB11080X75-N in the STB Bushing 11080 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy