(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Latch Type Toggle Clamps with Flanged Base / U-Hook, GH-40344/GH-40344-SS

Latch Type Toggle Clamps with Flanged Base / U-Hook, GH-40344/GH-40344-SS
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeTension typeTightening Force(N)9000
Attaching MethodFlange BaseBody MaterialSS400
Tightening Force (Range Selectable)(N)3100~ - -

PDF

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeTension typeTightening Force(N)9000
Attaching MethodFlange BaseBody MaterialSS400
Tightening Force (Range Selectable)(N)3100~ - -

Loading...

Configured Specifications

TypeTension typeTightening Force(N)9000
Attaching MethodFlange BaseBody MaterialSS400
Tightening Force (Range Selectable)(N)3100~ - -

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

Latch Type Toggle Clamps with Flanged Base / U-Hook, GH-40344/GH-40344-SS
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeTension typeTightening Force(N)9000
Attaching MethodFlange BaseBody MaterialSS400
Tightening Force (Range Selectable)(N)3100~ - -

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeTension typeTightening Force(N)9000
Attaching MethodFlange BaseBody MaterialSS400
Tightening Force (Range Selectable)(N)3100~ - -

Product appearances

Latch Type Toggle Clamps with Flanged Base / U-Hook, GH-40344/GH-40344-SS

GH-40344

Latch Type Toggle Clamps with Flanged Base / U-Hook, GH-40344/GH-40344-SS

GH-40344-SS

Dimensional drawings

Latch Type Toggle Clamps with Flanged Base / U-Hook, GH-40344/GH-40344-SS

GH-40344
Unit: mm

Latch Type Toggle Clamps with Flanged Base / U-Hook, GH-40344/GH-40344-SS

GH-40344-SS
Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Weight
(kg)
Latch Plate Supplied
GH-403449000.65GH-40344-LP
GH-40344-SS9000.65GH-40344-LPSS
Part Number
GH-40344
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,359.20

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Tension type Tightening Force(N) 9000 Attaching Method Flange Base
Body Material SS400 Tightening Force (Range Selectable)(N) 3100~

Please check the type/dimensions/specifications of the part GH-40344 in the Latch Type Toggle Clamps with Flanged Base / U-Hook, GH-40344/GH-40344-SS series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list