(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Types | [One-Touch Couplings] Push One Fitting | Fitting Type | Union with same diameter |
---|---|---|---|
Applicable Fluid | Water / Air | Body Material | Flame Retardant PBT Resin |
Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Union, Equal Dia. | 90° Branch Union Elbow |
Applicable Tube O.D.1(φ) | 6 | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
Caution
Japanese Only
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Types | [One-Touch Couplings] Push One Fitting | Fitting Type | Union with same diameter |
---|---|---|---|
Applicable Fluid | Water / Air | Body Material | Flame Retardant PBT Resin |
Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Union, Equal Dia. | 90° Branch Union Elbow |
Applicable Tube O.D.1(φ) | 6 | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Types | [One-Touch Couplings] Push One Fitting | Fitting Type | Union with same diameter |
---|---|---|---|
Applicable Fluid | Water / Air | Body Material | Flame Retardant PBT Resin |
Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Union, Equal Dia. | 90° Branch Union Elbow |
Applicable Tube O.D.1(φ) | 6 | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
[Features]
・ It uses the PushOne mechanism for tube connection.
・ No need of fixtures or tools to connect a tube.
・ It is electroless nickel plated.
・ Degradation of the surface is minimal. The elution of copper ions into the fluids is also prevented.
・ Flame retardant PBT resin is used as the material. Equivalent to UL94 standard V-0 and has excellent self-extinguishing property. For use in environments with spatters.
・ Sealed on the R thread.
・ No need to wrap sealing tape.
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Types | [One-Touch Couplings] Push One Fitting | Fitting Type | Union with same diameter |
---|---|---|---|
Applicable Fluid | Water / Air | Body Material | Flame Retardant PBT Resin |
Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Union, Equal Dia. | 90° Branch Union Elbow |
Applicable Tube O.D.1(φ) | 6 | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
Caution
Japanese Only
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Pkg. (10 pc(s). included)
Quote required when qty. >= 2.
Quote on WOS.
Types | [One-Touch Couplings] Push One Fitting | Fitting Type | Union with same diameter |
---|---|---|---|
Applicable Fluid | Water / Air | Body Material | Flame Retardant PBT Resin |
Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Union, Equal Dia. | 90° Branch Union Elbow |
Applicable Tube O.D.1(φ) | 6 | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
Types | Push One Fitting | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | Flame Retardant PBT Resin | Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Union, Equal Dia. | 90° Branch Union Elbow | Applicable Tube O.D.1(φ) | 6 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part EULY6 in the PushOne E Series, Y Plug series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy