(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Types | [One-Touch Couplings] Push One Fitting | Fitting Type | [Screw Mounting, Direction] Screw Mount Direction |
---|---|---|---|
Applicable Fluid | Water / Air | Body Material | Flame Retardant PBT Resin |
Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Screw Mounting, Direction | Elbow |
Elbows | Universal elbow | Applicable Tube O.D.1(φ) | 6 |
T Screw Size | M5×0.8 | Types of connection screw | M |
Show More | |||
Appearance Color | White | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
Show Less |
Caution
Japanese Only
Loading...
Types | [One-Touch Couplings] Push One Fitting | Fitting Type | [Screw Mounting, Direction] Screw Mount Direction |
---|---|---|---|
Applicable Fluid | Water / Air | Body Material | Flame Retardant PBT Resin |
Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Screw Mounting, Direction | Elbow |
Elbows | Universal elbow | Applicable Tube O.D.1(φ) | 6 |
T Screw Size | M5×0.8 | Types of connection screw | M |
Show More | |||
Appearance Color | White | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
Show Less |
Loading...
Types | [One-Touch Couplings] Push One Fitting | Fitting Type | [Screw Mounting, Direction] Screw Mount Direction |
---|---|---|---|
Applicable Fluid | Water / Air | Body Material | Flame Retardant PBT Resin |
Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Screw Mounting, Direction | Elbow |
Elbows | Universal elbow | Applicable Tube O.D.1(φ) | 6 |
T Screw Size | M5×0.8 | Types of connection screw | M |
Show More | |||
Appearance Color | White | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
Show Less |
[Features]
・ It uses the PushOne mechanism for tube connection.
・ No need of fixtures or tools to connect a tube.
・ It is electroless nickel plated.
・ Degradation of the surface is minimal. The elution of copper ions into the fluids is also prevented.
・ The white body brightens the working environment.
・ Flame retardant PBT resin is used as the material. Equivalent to UL94 standard V-0 and has excellent self-extinguishing property. It can be used in an environment with spatters.
・ Sealed on the R thread.
・ No need to wrap sealing tape.
Loading...
Types | [One-Touch Couplings] Push One Fitting | Fitting Type | [Screw Mounting, Direction] Screw Mount Direction |
---|---|---|---|
Applicable Fluid | Water / Air | Body Material | Flame Retardant PBT Resin |
Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Screw Mounting, Direction | Elbow |
Elbows | Universal elbow | Applicable Tube O.D.1(φ) | 6 |
T Screw Size | M5×0.8 | Types of connection screw | M |
Show More | |||
Appearance Color | White | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
Show Less |
Caution
Japanese Only
Loading...
Loading...
Loading...
Types | [One-Touch Couplings] Push One Fitting | Fitting Type | [Screw Mounting, Direction] Screw Mount Direction |
---|---|---|---|
Applicable Fluid | Water / Air | Body Material | Flame Retardant PBT Resin |
Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Screw Mounting, Direction | Elbow |
Elbows | Universal elbow | Applicable Tube O.D.1(φ) | 6 |
T Screw Size | M5×0.8 | Types of connection screw | M |
Show More | |||
Appearance Color | White | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
Show Less |
Types | Push One Fitting | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | Flame Retardant PBT Resin | Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Screw Mounting, Direction | Elbow | Elbows | Universal elbow |
Applicable Tube O.D.1(φ) | 6 | T Screw Size | M5×0.8 | Types of connection screw | M |
Appearance Color | White | Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~40 |
Plating Process | Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part ALB6-M5 in the PushOne A Series, 90° Branch Elbow series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy