(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Junron Handy-Touch Fitting, Sleeve

Junron Handy-Touch Fitting, Sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      66₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It can be used by simply inserting the tube and sleeve into the barbed section with the special fitting dedicated for the polyurethane tube
・ Small size and lightweight saves piping space
・ Since it is nickel plated, there is no need to worry about rust
[Applications]
・ For urethane tube
・ General pneumatic / water pressure piping

Part Number
BS-04
BS-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTube Outer Dia.
(Ø)

₹ 66.02

1 Piece(s) 9 Day(s) or more 4

₹ 78.00

1 Piece(s) 5 Day(s) or more 6

Loading...

  1. 1

Basic Information

Connection Types Sleeve
X
whatsapp-qr whatsapp-icon