(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Equipped with industry's first C-MOS linear image sensor
[Features]
· Low cost volume type with 2PD (2-photo-diode) photo detectors
· Volume type sensor without digital monitor for customers who have fondly used the volume type sensor in the past.
· The light source of the laser has been adopted due to which it has demonstrated high positioning capability.
Type | Laser Sensor | Detection Object | Colored Side | Detection Type | Reflection |
---|---|---|---|---|---|
Shape | Emitting and Receiving Integrated Single Use | Detection Light Type | Laser | Light Source | Red semiconductor laser, Class 2 |
Head Shape | Square | Case Material | ABS | Amplifier Installation Type | Built-in Type |
Detection distance 【classification】(mm) | ~300 | Detection Type (Selectable only with Reflection Type) | BGS Reflection | Operating Environment | Standard / Cold Resistance |
Ambient Operating Temperature Range(°C) | -10::40 | Ambient operating humidity range(%) | 35::85 | Protective structure (IEC standard) | IP67 |
Max. Head Size, Width W(mm) | 30 | Max. Head Size, Height H(mm) | 15 | Max. Head Size, Length L(mm) | 45.7 |
Connecting Type | Code Expressions | Output | NPN | Specification (type) | Laser BGS type (volume type) |
Fiber unit features | - | Applicable part | - | Center Detection Distance(mm) | - |
Output Mode | Light ON / Dark ON switchable with switch | Indicator Light | (Orange) output, (green) laser radiation | Accessory | Mounting bracket BEF-WK-190 |
Cable | 2 m (Ø4 mm) | Head material | - | Protection Fittings | - |
Types | - | Receptor angle | - | Detection Distance details(mm) | 50~300 |
Please check the type/dimensions/specifications of the part BGS-DL30N in the Volume type laser sensor BGS-DL series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy