(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]·Standard long fig grip. [Materials]·Resin.
Part Number |
---|
KRM-DMS1-B |
KRM-DMS1-R |
KRM-DMS2-B |
KRM-DMS2-R |
KRM-DMS3-B |
KRM-DMS3-R |
KRM-DMS4-B |
KRM-DMS4-R |
KRM-DMS5-B |
KRM-DMS5-R |
KRM-ES25-B |
KRM-ES25-R |
KRM-ES30-B |
KRM-ES30-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Nominal of Thread | Grip length (mm) | Color | Thread Pitch |
---|---|---|---|---|---|---|---|---|---|---|
₹ 374.07 | 1 Piece(s) | 13 Day(s) or more | - | [Stick Type (Taper)] Rectangle Grip | M6 | 35 | Black | 1.00 | ||
₹ 374.07 | 1 Piece(s) | 13 Day(s) or more | - | [Stick Type (Taper)] Rectangle Grip | M6 | 35 | Red | 1.00 | ||
₹ 396.84 | 1 Piece(s) | 13 Day(s) or more | - | [Stick Type (Taper)] Rectangle Grip | M8 | 35 | Black | 1.25 | ||
₹ 396.84 | 1 Piece(s) | 13 Day(s) or more | 10 | [Stick Type (Taper)] Rectangle Grip | M8 | 35 | Red | 1.25 | ||
₹ 457.11 | 1 Piece(s) | 13 Day(s) or more | - | [Stick Type (Taper)] Rectangle Grip | M8 | 45 | Black | 1.25 | ||
₹ 457.11 | 1 Piece(s) | 13 Day(s) or more | - | [Stick Type (Taper)] Rectangle Grip | M8 | 45 | Red | 1.25 | ||
₹ 497.29 | 1 Piece(s) | 13 Day(s) or more | - | [Stick Type (Taper)] Rectangle Grip | M10 | 55 | Black | 1.50 | ||
₹ 497.29 | 1 Piece(s) | 13 Day(s) or more | 10 | [Stick Type (Taper)] Rectangle Grip | M10 | 55 | Red | 1.50 | ||
₹ 542.84 | 1 Piece(s) | 13 Day(s) or more | - | [Stick Type (Taper)] Rectangle Grip | M10 | 65 | Black | 1.50 | ||
₹ 542.84 | 1 Piece(s) | 13 Day(s) or more | - | [Stick Type (Taper)] Rectangle Grip | M10 | 65 | Red | 1.50 | ||
₹ 266.93 | 1 Piece(s) | 13 Day(s) or more | 10 | [Stick Type (Taper)] Fig-shaped Grip | M6 | 26.5 | Black | 1.00 | ||
₹ 266.93 | 1 Piece(s) | 13 Day(s) or more | 10 | [Stick Type (Taper)] Fig-shaped Grip | M6 | 26.5 | Red | 1.00 | ||
₹ 303.09 | 1 Piece(s) | 16 Day(s) or more | - | [Stick Type (Taper)] Fig-shaped Grip | M8 | 30 | Black | 1.25 | ||
₹ 303.09 | 1 Piece(s) | 13 Day(s) or more | - | [Stick Type (Taper)] Fig-shaped Grip | M8 | 30 | Red | 1.25 |
Part Number |
---|
Loading...
Type | Fixed Shape | Handle Material | Polyamide | Handle Surface | No |
---|---|---|---|---|---|
Mounting Section Material | Brass | Mounting Section Surface Treatment | No | Mounting Method | Female Thread |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy