(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Metallic Oil Gauge, Long I Type, KLM-I・IS Type

Metallic Oil Gauge, Long I Type, KLM-I・IS Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,202₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
<KLM-I (Portrait type)>
・ An oil gauge that has the same function as the KLM-L type and is used by mounting vertically
・ The KLM-I (vertical) type has improved heat resistance and chemical resistance, making it easier to see the oil surface
・ The main body is brass, chrome-plated finish, seal packing is made of fluoroelastomer with excellent heat resistance and chemical resistance, and the liquid level gauge is made of Pyrex glass
・ Float is put in the liquid level gauge to make it easier to see the oil level
・ Heat resistance is 135°C
<KLM-IS type>
・ This is a product made of stainless steel as the material for the parts that come into contact with liquid, including the KLM-I type body
・ Wider range of chemical resistance than type I
・ IS standard has no float

Part Number
KLM-100I2
KLM-100I3
KLM-125I3
KLM-150I2
KLM-150I3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRectangle Mounting Hole Pitch
(mm)
Rectangle Nominal of Thread

₹ 3,201.53

1 Piece(s) 5 Day(s) or more -100R/1/4

₹ 3,831.20

1 Piece(s) 5 Day(s) or more 10100R3/8

₹ 4,311.20

1 Piece(s) 5 Day(s) or more -125R3/8

₹ 4,551.20

1 Piece(s) 5 Day(s) or more 10150R/1/4

₹ 4,711.20

1 Piece(s) 5 Day(s) or more 10150R3/8

Loading...

  1. 1

Basic Information

Type Rectangle Type Rectangle Type I-Type Additional Functions for Level Visibility Float
Other Added Functions Heat Resistant / Chemical Resistant Products Body Material Brass Seal Portion Material Fluorine Rubber
Maximum Operating Temperature(℃) 135
X
whatsapp-qr whatsapp-icon