(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Long Oil Gauge for Standard Pipes, KLPC-N, without Indicating Line

Long Oil Gauge for Standard Pipes, KLPC-N, without Indicating Line
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,400₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ The KLPC-N type oil gauge is a series with no vertical red line printed on the KLPC type liquid level gauge
・ The main body is made of heat-resistant reinforced resin and the operating temperature is 100°C
・ Since the liquid level gauge is sealed and connected only by the O-ring, it can cover some deviations in the mounting pitch
・ Fewer parts, easy to install and replace
・ The mounting length can be freely changed by changing the length of the pipe
・ You can put multiple indicator lines on the pipe
・ The standard pipe is made of polycarbonate resin, but it can be made of acrylic resin, PSF resin, etc., according to the application
・ Large see-through angle allows you to see the oil level even from the side
・ You can easily clean the dirt inside by simply removing the gauge
・ Black is standard for floats, but red is also available
・ Pressure resistance is 0.3 MPa

Part Number
KLPC-150N-R-M10
KLPC-200N-R-M10
KLPC-250N-B-M10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRectangle Mounting Hole Pitch
(mm)
Float Color

₹ 2,580.05

1 Piece(s) 29 Day(s) or more -150Red

₹ 2,400.00

1 Piece(s) 5 Day(s) or more -200Red

₹ 2,476.93

1 Piece(s) 5 Day(s) or more 10250Black

Loading...

  1. 1

Basic Information

Type Rectangle Type Rectangle Type Pipe Type Additional Functions for Level Visibility Float
Other Added Functions No Rectangle Nominal of Thread M10X1.50 Body Material Heat Resistance Reinforced resin
Maximum Operating Temperature(℃) 90 Main Body Size Standard
X
whatsapp-qr whatsapp-icon