(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
General-Purpose Round Oil Gauge, Spray

General-Purpose Round Oil Gauge, Spray
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,845₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· When starting the machine, oil is discharged from the jet nozzle placed in the middle, and the lubrication inside the machinery can be visually checked.
▪ The product can be mounted and removed with a single nozzle screw.
· If there are any impurities in the oil window, the entire unit can be easily removed and cleaned.

Part Number
KJF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,844.73

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Round Types of Round-Shaped Screw Type Additional Functions for Level Visibility Spraying Type
Other Added Functions No Round-shaped Type Mounting Hole Pitch(mm) 30 Round-shaped Type Nominal of Thread M8X1.25
Body Material Resin Maximum Operating Temperature(℃) 90 Nozzle Height(mm) 13

Please check the type/dimensions/specifications of the part KJF in the General-Purpose Round Oil Gauge, Spray series.

X
whatsapp-qr whatsapp-icon