(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Round Oil Gauge for General Use, Drive-In (Press-Fit) Type KC・KCM Type

Round Oil Gauge for General Use, Drive-In (Press-Fit) Type KC・KCM Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      405₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ The residual oil is automatically guided to the outside of the oil gauge, eliminating the illusion of residual oil and preventing oil shortage
・ The reflector set inside the oil gauge is white
・ The gauge room is bright and you can check the presence of oil from a distance

Part Number
KC-0
KC-2
KC-3
KC-4
KC-4A
KCM-25
KCM-35
KCM-40
KCM-50
KCM-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOther Added Functions Round-shaped Type, Mounting Portion Outer Diameter A
(φ)
Mounting Portion Height F
(mm)

₹ 404.87

1 Piece(s) 13 Day(s) or more -No21.56.5

₹ 730.35

1 Piece(s) 5 Day(s) or more 10Heat Resistant34.59.5

₹ 832.15

1 Piece(s) 5 Day(s) or more -Heat Resistant38.510.0

₹ 915.18

1 Piece(s) 13 Day(s) or more -Heat Resistant47.010.5

₹ 915.18

1 Piece(s) 13 Day(s) or more 10Heat Resistant46.510.5

₹ 506.67

1 Piece(s) 5 Day(s) or more 10Heat Resistant25.57.3

₹ 692.85

1 Piece(s) 13 Day(s) or more -Heat Resistant35.59.0

₹ 818.75

1 Piece(s) 13 Day(s) or more -Heat Resistant40.510.0

₹ 1,018.33

1 Piece(s) 13 Day(s) or more -Heat Resistant50.511.6

₹ 1,212.53

1 Piece(s) 13 Day(s) or more -Heat Resistant60.513.4

Loading...

  1. 1

Basic Information

Type Round Types of Round-Shaped Knock-in Type (With Flange) Additional Functions for Level Visibility Gage Mark
Body Material Polycarbonate Maximum Operating Temperature(℃) 90
X
whatsapp-qr whatsapp-icon