(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | The type pf ball | Applicable Fluid | Water / Air |
---|---|---|---|
Connection | [Flange] Flange Shape(JIS 10K-FF) | Nominal Diameter | 2 1/2B(65A) |
Body Material | [Cast Iron] FC200 (cast iron) | Maximum Operating Temperature(℃) | 85 |
Max. Operating Pressure(MPa·G) | 0.98 | - | - |
Japanese Only
Loading...
Type | The type pf ball | Applicable Fluid | Water / Air |
---|---|---|---|
Connection | [Flange] Flange Shape(JIS 10K-FF) | Nominal Diameter | 2 1/2B(65A) |
Body Material | [Cast Iron] FC200 (cast iron) | Maximum Operating Temperature(℃) | 85 |
Max. Operating Pressure(MPa·G) | 0.98 | - | - |
Loading...
Type | The type pf ball | Applicable Fluid | Water / Air |
---|---|---|---|
Connection | [Flange] Flange Shape(JIS 10K-FF) | Nominal Diameter | 2 1/2B(65A) |
Body Material | [Cast Iron] FC200 (cast iron) | Maximum Operating Temperature(℃) | 85 |
Max. Operating Pressure(MPa·G) | 0.98 | - | - |
Incorporates several balls with different specific gravities. The flow of fluids can be checked visually using the floating balls.
Loading...
Type | The type pf ball | Applicable Fluid | Water / Air |
---|---|---|---|
Connection | [Flange] Flange Shape(JIS 10K-FF) | Nominal Diameter | 2 1/2B(65A) |
Body Material | [Cast Iron] FC200 (cast iron) | Maximum Operating Temperature(℃) | 85 |
Max. Operating Pressure(MPa·G) | 0.98 | - | - |
Japanese Only
Loading...
Loading...
Loading...
Type | The type pf ball | Applicable Fluid | Water / Air |
---|---|---|---|
Connection | [Flange] Flange Shape(JIS 10K-FF) | Nominal Diameter | 2 1/2B(65A) |
Body Material | [Cast Iron] FC200 (cast iron) | Maximum Operating Temperature(℃) | 85 |
Max. Operating Pressure(MPa·G) | 0.98 | - | - |
Type | The type pf ball | Applicable Fluid | Water / Air | Connection | Flange Shape(JIS 10K-FF) |
---|---|---|---|---|---|
Nominal Diameter | 2 1/2B(65A) | Body Material | FC200 (cast iron) | Maximum Operating Temperature(℃) | 85 |
Max. Operating Pressure(MPa·G) | 0.98 |
Please check the type/dimensions/specifications of the part GBAF-65A in the Ball type sight glasses GKBF/GBAF series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy