(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Motor World K Series with Electromagnetic Brake and IP65 Terminal Box

Motor World K Series with Electromagnetic Brake and IP65 Terminal Box
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,468₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Motor with non-excitation operation type electromagnetic brake with terminal box that corresponds to protection grade IP65.
[Lineup of terminal boxes to go with motors with electromagnetic brakes available]
· Equipped with non-excitation operation type electromagnetic brake: Because it is equipped with an alternating current non-excitation operation type electromagnetic brake, the motor stops at the same time was when the power supply is OFF, and the load is retained.
· Optimal for applications requiring load retention: Optimal for applications requiring load retention, such as up/down drives.
[IP65 specification suitable for factory environments]
· The world K series motor with terminal box uses parts with excellent environment resistance that meet the demands of factory environments.
[Dust-proof and drip-proof performance corresponds to protection grade IP65]
· Uses O-ring in its motor part and an oil sheet structure in its gearhead part to achieve protection gradeIP65. Optimal for use in environments requiring dust-proofing and drip-proofing, such as where cutting fragments, water droplets, and the like are scattered.
[A sturdy metal terminal box.]
· Equipped with metal cable gland in its sturdy aluminum die casting terminal box.
[Structure with user-friendly motor terminal box]
· The terminal box positioned in the back part of the motor not only boasts high environment resistance but also has a user-friendly structure.
["Combination type," delivered with motor and gearhead assembled]
· Combination type products are delivered with the motor and gearhead already assembled. Can reduce installation man-hours, and eliminates concerns about damaging the motor shaft during assembly.

Part Number
2IK6SMB-3S
2IK6SMB-3.6S
2IK6SMB-5S
2IK6SMB-6S
2IK6SMB-7.5S
2IK6SMB-9S
2IK6SMB-12.5S
2IK6SMB-15S
2IK6SMB-18S
2IK6SMB-25S
2IK6SMB-30S
2IK6SMB-36S
2IK6SMB-50S
2IK6SMB-60S
2IK6SMB-75S
2IK6SMB-90S
2IK6SMB-100S
2IK6SMB-120S
2IK6SMB-150S
2IK6SMB-180S
2RK6AMB-3S
2RK6AMB-3.6S
2RK6AMB-5S
2RK6AMB-6S
2RK6AMB-7.5S
2RK6AMB-9S
2RK6AMB-12.5S
2RK6AMB-15S
2RK6AMB-18S
2RK6AMB-25S
2RK6AMB-30S
2RK6AMB-36S
2RK6AMB-50S
2RK6AMB-60S
2RK6AMB-75S
2RK6AMB-90S
2RK6AMB-100S
2RK6AMB-120S
2RK6AMB-150S
2RK6AMB-180S
2RK6CMB-3S
2RK6CMB-3.6S
2RK6CMB-5S
2RK6CMB-6S
2RK6CMB-7.5S
2RK6CMB-9S
2RK6CMB-12.5S
2RK6CMB-15S
2RK6CMB-18S
2RK6CMB-25S
2RK6CMB-30S
2RK6CMB-36S
2RK6CMB-50S
2RK6CMB-60S
2RK6CMB-75S
2RK6CMB-90S
2RK6CMB-100S
2RK6CMB-120S
2RK6CMB-150S
2RK6CMB-180S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMotor Type Power Supply Reduction Ratio Voltage
(V)

₹ 27,758.16

1 Piece(s) 12 Day(s) or more InductionThree-Phase3200 ~ 230

₹ 27,758.16

1 Piece(s) 12 Day(s) or more InductionThree-Phase3.6200 ~ 230

₹ 27,758.16

1 Piece(s) 12 Day(s) or more InductionThree-Phase5200 ~ 230

₹ 27,758.16

1 Piece(s) 12 Day(s) or more InductionThree-Phase6200 ~ 230

₹ 27,758.16

1 Piece(s) 12 Day(s) or more InductionThree-Phase7.5200 ~ 230

₹ 27,758.16

1 Piece(s) 12 Day(s) or more InductionThree-Phase9200 ~ 230

₹ 27,758.16

1 Piece(s) 12 Day(s) or more InductionThree-Phase12.5200 ~ 230

₹ 27,758.16

1 Piece(s) 12 Day(s) or more InductionThree-Phase15200 ~ 230

₹ 27,758.16

1 Piece(s) 12 Day(s) or more InductionThree-Phase18200 ~ 230

₹ 28,433.22

1 Piece(s) 12 Day(s) or more InductionThree-Phase25200 ~ 230

₹ 28,433.22

1 Piece(s) 12 Day(s) or more InductionThree-Phase30200 ~ 230

₹ 28,433.22

1 Piece(s) 12 Day(s) or more InductionThree-Phase36200 ~ 230

₹ 29,234.18

1 Piece(s) 12 Day(s) or more InductionThree-Phase50200 ~ 230

₹ 29,234.18

1 Piece(s) 12 Day(s) or more InductionThree-Phase60200 ~ 230

₹ 29,234.18

1 Piece(s) 12 Day(s) or more InductionThree-Phase75200 ~ 230

₹ 29,234.18

1 Piece(s) 12 Day(s) or more InductionThree-Phase90200 ~ 230

₹ 29,234.18

1 Piece(s) 12 Day(s) or more InductionThree-Phase100200 ~ 230

₹ 29,234.18

1 Piece(s) 12 Day(s) or more InductionThree-Phase120200 ~ 230

₹ 29,234.18

1 Piece(s) 12 Day(s) or more InductionThree-Phase150200 ~ 230

₹ 29,234.18

1 Piece(s) 12 Day(s) or more InductionThree-Phase180200 ~ 230

₹ 27,467.51

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase3100

₹ 27,467.51

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase3.6100

₹ 27,467.51

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase5100

₹ 27,467.51

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase6100

₹ 27,467.51

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase7.5100

₹ 27,467.51

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase9100

₹ 27,467.51

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase12.5100

₹ 27,467.51

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase15100

₹ 27,467.51

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase18100

₹ 28,157.31

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase25100

₹ 28,157.31

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase30100

₹ 28,157.31

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase36100

₹ 28,943.53

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase50100

₹ 28,943.53

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase60100

₹ 28,943.53

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase75100

₹ 28,943.53

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase90100

₹ 28,943.53

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase100100

₹ 28,943.53

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase120100

₹ 28,943.53

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase150100

₹ 28,943.53

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase180100

₹ 27,758.16

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase3200

₹ 27,758.16

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase3.6200

₹ 27,758.16

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase5200

₹ 27,758.16

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase6200

₹ 27,758.16

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase7.5200

₹ 27,758.16

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase9200

₹ 27,758.16

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase12.5200

₹ 27,758.16

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase15200

₹ 27,758.16

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase18200

₹ 28,433.22

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase25200

₹ 28,433.22

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase30200

₹ 28,433.22

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase36200

₹ 29,234.18

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase50200

₹ 29,234.18

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase60200

₹ 29,234.18

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase75200

₹ 29,234.18

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase90200

₹ 29,234.18

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase100200

₹ 29,234.18

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase120200

₹ 29,234.18

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase150200

₹ 29,234.18

1 Piece(s) 12 Day(s) or more ReversibleSingle-phase180200

Loading...

Basic Information

Type Motor Combination Square Flange Dim. A(mm) 60 Rated Output(W) 6
Environment Standard / Water Proofing / Dust Proofing Gear Head Type Parallel Shafts Electromagnetic Brakes, Clutches Electromagnetic Brake
Motor Protection Structure IP65 Overheat protection device type Thermal protector (automatic return type)
X
whatsapp-qr whatsapp-icon