(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reaction Synchronous Motor K Series

Reaction Synchronous Motor K Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,831₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A reaction synchronous motor is a motor that rotates at a rotation speed that is synchronized with the power supply frequency. Single-direction continuous operation, and is appropriate for when a fixed rotation speed is desired even if the load fluctuates.

 
Part Number
2SK4A-AUL
2SK4A-AUL-1
2SK4GN-AUL
2SK4GN-AUL-1
3SK10A-AUL
3SK10A-AUL-1
3SK10GN-AUL
3SK10GN-AUL-1
4SK15A-AUL
4SK15A-AUL-1
4SK15GN-AUL
4SK15GN-AUL-1
5SK25A-AUL
5SK25A-AUL-1
5SK25GN-AUL
5SK25GN-AUL-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Dim. A
(mm)
Rated Output
(W)
Voltage
(V)
Shaft end shape

₹ 7,831.20

1 Piece(s) 27 Day(s) or more 603110 ~ 115Round shaft type

₹ 7,831.20

1 Piece(s) 27 Day(s) or more 603.5100Round shaft type

₹ 7,831.20

1 Piece(s) 28 Day(s) or more 603110 ~ 115Pinion shaft type

₹ 7,831.20

1 Piece(s) 27 Day(s) or more 603.5100Pinion shaft type

₹ 9,027.33

1 Piece(s) 27 Day(s) or more 706.5110 ~ 115Round shaft type

₹ 9,027.33

1 Piece(s) 27 Day(s) or more 709100Round shaft type

₹ 9,027.33

1 Piece(s) 27 Day(s) or more 706.5110 ~ 115Pinion shaft type

₹ 9,027.33

1 Piece(s) 27 Day(s) or more 709100Pinion shaft type

₹ 10,018.53

1 Piece(s) 28 Day(s) or more 8010110 ~ 115Round shaft type

₹ 10,018.53

1 Piece(s) 27 Day(s) or more 8015100Round shaft type

₹ 10,018.53

1 Piece(s) 27 Day(s) or more 8010110 ~ 115Pinion shaft type

₹ 10,018.53

1 Piece(s) 27 Day(s) or more 8015100Pinion shaft type

₹ 12,865.56

1 Piece(s) 27 Day(s) or more 9022110 ~ 115Round shaft type

₹ 12,865.56

1 Piece(s) 27 Day(s) or more 9025100Round shaft type

₹ 12,865.56

1 Piece(s) 27 Day(s) or more 9022110 ~ 115Pinion shaft type

₹ 12,865.56

1 Piece(s) 27 Day(s) or more 9025100Pinion shaft type

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Reaction synchronous Power Supply Single-phase
Environment Standard Electromagnetic Brakes, Clutches No