(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

High Torque 2-Phase Stepping Motor, Standard type, PKP Series (Part Number)

High Torque 2-Phase Stepping Motor, Standard type, PKP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,723₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ By using a motor with a high torque design, the manufacturer has achieved a torque increase of 1.2 to 1.7 times (maximum excitation static torque) compared to the standard type PK series of the same size

Drawing

PKP2□ type: Mounting angle dimension 20 mm

High torque stepper motor PKP series, PKP2□ type: Mounting angle dimension 20 mm, drawing

* Please refer to the digital catalog for information on part numbers other than the above.

PKP5□ type: Mounting angle dimension 28 mm

High torque stepper motor PKP series, PKP5□ type: Mounting angle dimension 28 mm, drawing

* Please refer to the digital catalog for information on part numbers other than the above.

Product Specifications

Product Specifications

Part numberExcitation maximum static torque
N⋅m
Rotor moment of inertia
J: kg/m^2
Rated current
A/phase
Voltage
V
Resistance
Ω/phase
Basic step angle
Single axis shaftDual axis shaft
PKP213U05APKP213U05B0.0141.6 × 10-70.54.258.51.8°
PKP214U06APKP214U06B0.0262.9 × 10-70.64.27

* Please refer to the digital catalog for information on part numbers other than the above.

Product Specifications

Part numberExcitation maximum static torque
N⋅m
Rotor moment of inertia
J: kg/m^2
Rated current
A/phase
Resistance
Ω/phase
Basic step angle
Single axis shaftDual axis shaft
PKP523N12APKP523N12B0.0529 × 10-71.20.630.72°
PKP525N12APKP525N12B0.09118 × 10-71

* Please refer to the digital catalog for information on part numbers other than the above.

Standard table

PKP2□ type: Mounting angle dimension 20 mm

High torque stepper motor PKP series, PKP2□ type: Mounting angle dimension 20 mm, standard table

* Please refer to the digital catalog for information on part numbers other than the above.

PKP5□ type: Mounting angle dimension 28 mm

High torque stepper motor PKP series, PKP5□ type: Mounting angle dimension 28 mm, standard table

* Please refer to the digital catalog for information on part numbers other than the above.

Part Number
PKP224D15B-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Size A
(mm)
Power Supply Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Cable Length
(m)
Shaft Shape Encoder Accessory Accuracy Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Serial Number

₹ 5,744.09

1 Piece(s) 14 Day(s) or more 28Two-phase1.80.097Bipolar0.1 or LessN/A0.6Dual axis shaftN/AConnection Cable-154---

Loading...

  1. 1

Basic Information

Type Details Motor Unit Voltage Specifications DC Specifications Control Method Open loop
Reducer No Gearhead type Standard Shaft Diameter Metric size
Cable Identification Connector connection method

Please check the type/dimensions/specifications of the part PKP224D15B-L in the High Torque 2-Phase Stepping Motor, Standard type, PKP Series series.

Product variants

Part Number
PKP213D05A-R2EL
PKP213D05A-R2EL-L
PKP213D05B
PKP224U09A
PKP224U09A-L
PKP224U09B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSquare Flange Size A
(mm)
Power Supply Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Cable Length
(m)
Shaft Shape Encoder Accessory Accuracy Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Serial Number

₹ 12,051.80

1 Piece(s) 19 Day(s) or more 20Two-phase1.80.02Bipolar0.1 or LessN/AN/ASingle axis shaftAvailableN/A-53200P/RLine Driver Output-

₹ 13,182.25

1 Piece(s) 19 Day(s) or more 20Two-phase1.80.02Bipolar0.1 or LessN/A0.6Single axis shaftAvailableConnection cable-53200P/RLine Driver Output-

₹ 6,610.09

1 Piece(s) 14 Day(s) or more 20Two-phase1.80.02Bipolar0.1 or LessN/AN/ADual axis shaftN/AN/A-53---

₹ 4,957.85

1 Piece(s) 14 Day(s) or more 28Two-phase1.80.075Unipolar0.1 or LessN/AN/ASingle axis shaftN/AN/A-94---

₹ 5,523.09

1 Piece(s) 14 Day(s) or more 28Two-phase1.80.075Unipolar0.1 or LessN/A0.6Single axis shaftN/AConnection Cable-94---

₹ 5,177.53

1 Piece(s) 14 Day(s) or more 28Two-phase1.80.075Unipolar0.1 or LessN/AN/ADual axis shaftN/AN/A-94---