(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Torque 2-Phase Stepping Motor, Standard type, PKP Series (Part Number)

High Torque 2-Phase Stepping Motor, Standard type, PKP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,723₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ By using a motor with a high torque design, the manufacturer has achieved a torque increase of 1.2 to 1.7 times (maximum excitation static torque) compared to the standard type PK series of the same size

Drawing

PKP2□ type: Mounting angle dimension 20 mm

High torque stepper motor PKP series, PKP2□ type: Mounting angle dimension 20 mm, drawing

* Please refer to the digital catalog for information on part numbers other than the above.

PKP5□ type: Mounting angle dimension 28 mm

High torque stepper motor PKP series, PKP5□ type: Mounting angle dimension 28 mm, drawing

* Please refer to the digital catalog for information on part numbers other than the above.

Product Specifications

Product Specifications

Part numberExcitation maximum static torque
N⋅m
Rotor moment of inertia
J: kg/m^2
Rated current
A/phase
Voltage
V
Resistance
Ω/phase
Basic step angle
Single axis shaftDual axis shaft
PKP213U05APKP213U05B0.0141.6 × 10-70.54.258.51.8°
PKP214U06APKP214U06B0.0262.9 × 10-70.64.27

* Please refer to the digital catalog for information on part numbers other than the above.

Product Specifications

Part numberExcitation maximum static torque
N⋅m
Rotor moment of inertia
J: kg/m^2
Rated current
A/phase
Resistance
Ω/phase
Basic step angle
Single axis shaftDual axis shaft
PKP523N12APKP523N12B0.0529 × 10-71.20.630.72°
PKP525N12APKP525N12B0.09118 × 10-71

* Please refer to the digital catalog for information on part numbers other than the above.

Standard table

PKP2□ type: Mounting angle dimension 20 mm

High torque stepper motor PKP series, PKP2□ type: Mounting angle dimension 20 mm, standard table

* Please refer to the digital catalog for information on part numbers other than the above.

PKP5□ type: Mounting angle dimension 28 mm

High torque stepper motor PKP series, PKP5□ type: Mounting angle dimension 28 mm, standard table

* Please refer to the digital catalog for information on part numbers other than the above.

Part Number
PKP268D42A2-R2FL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Accessory Accuracy Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Shaft Diameter Serial Number Cable Identification

₹ 14,392.71

1 Piece(s) 18 Day(s) or more Motor Unit56.4Two-phase1.82.3NoBipolar-~3N/A-N/ASingle axis shaftAvailableStandardN/A-428400P/RLine Driver OutputMetric size2Connector connection method

Loading...

  1. 1

Basic Information

Voltage Specifications DC Specifications Control Method Open loop

Please check the type/dimensions/specifications of the part PKP268D42A2-R2FL in the High Torque 2-Phase Stepping Motor, Standard type, PKP Series series.

Product variants

Part Number
PKP213D05A-R2EL
PKP213D05A-R2EL-L
PKP213D05B
PKP268D42B2
PKP268D42B2-L
PKP268MD28A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Accessory Accuracy Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Shaft Diameter Serial Number Cable Identification

₹ 12,051.80

1 Piece(s) 19 Day(s) or more Motor Unit20Two-phase1.80.02NoBipolar-0.1 or LessN/A-N/ASingle axis shaftAvailableStandardN/A-53200P/RLine Driver OutputMetric size-Connector connection method

₹ 13,182.25

1 Piece(s) 18 Day(s) or more Motor Unit20Two-phase1.80.02NoBipolar-0.1 or LessN/A-0.6Single axis shaftAvailableStandardConnection cable-53200P/RLine Driver OutputMetric size-Connector connection method

₹ 6,610.09

1 Piece(s) 13 Day(s) or more Motor Unit20Two-phase1.80.02NoBipolar-0.1 or LessN/A-N/ADual axis shaftN/AStandardN/A-53--Metric size-Connector connection method

₹ 9,062.15

1 Piece(s) 13 Day(s) or more Motor Unit56.4Two-phase1.82.5NoBipolar-~3N/A-N/ADual axis shaftN/AStandardN/A-428--Metric size2Connector connection method

₹ 9,627.38

1 Piece(s) 13 Day(s) or more Motor Unit56.4Two-phase1.82.5NoBipolar-~3N/A-0.6Dual axis shaftN/AStandardConnection cable-428--Metric size2Connector connection method

₹ 8,731.33

1 Piece(s) 13 Day(s) or more Motor Unit56.4Two-phase0.92.23NoBipolar-~3N/A-N/ASingle axis shaftN/AStandardN/AHigh resolution288--Metric size-Connector connection method
X
whatsapp-qr whatsapp-icon