(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ By using a motor with a high torque design, the manufacturer has achieved a torque increase of 1.2 to 1.7 times (maximum excitation static torque) compared to the standard type PK series of the same size
* Please refer to the digital catalog for information on part numbers other than the above.
* Please refer to the digital catalog for information on part numbers other than the above.
Part number | Excitation maximum static torque N⋅m | Rotor moment of inertia J: kg/m^2 | Rated current A/phase | Voltage V | Resistance Ω/phase | Basic step angle | |
---|---|---|---|---|---|---|---|
Single axis shaft | Dual axis shaft | ||||||
PKP213U05A | PKP213U05B | 0.014 | 1.6 × 10-7 | 0.5 | 4.25 | 8.5 | 1.8° |
PKP214U06A | PKP214U06B | 0.026 | 2.9 × 10-7 | 0.6 | 4.2 | 7 |
* Please refer to the digital catalog for information on part numbers other than the above.
Part number | Excitation maximum static torque N⋅m | Rotor moment of inertia J: kg/m^2 | Rated current A/phase | Resistance Ω/phase | Basic step angle | |
---|---|---|---|---|---|---|
Single axis shaft | Dual axis shaft | |||||
PKP523N12A | PKP523N12B | 0.052 | 9 × 10-7 | 1.2 | 0.63 | 0.72° |
PKP525N12A | PKP525N12B | 0.091 | 18 × 10-7 | 1 |
* Please refer to the digital catalog for information on part numbers other than the above.
* Please refer to the digital catalog for information on part numbers other than the above.
* Please refer to the digital catalog for information on part numbers other than the above.
Part Number |
---|
PKP243D15A |
PKP243D15A2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Gearhead type | Accessory | Accuracy | Motor winding specification | Motor Case Length | Encoder Resolution | Encoder Output Circuit Format | Shaft Diameter | Serial Number | Cable Identification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,787.87 | 1 Piece(s) | 13 Day(s) or more | Motor Unit | 42 | Two-phase | 1.8 | 0.35 | No | Bipolar | - | ~0.4 | N/A | - | N/A | Single axis shaft | N/A | Standard | N/A | - | 15 | 3 | - | - | Metric size | - | Connector connection method | ||
₹ 4,778.95 | 1 Piece(s) | 13 Day(s) or more | Motor Unit | 42 | Two-phase | 1.8 | 0.35 | No | Bipolar | - | ~0.4 | N/A | - | N/A | Single axis shaft | N/A | Standard | N/A | - | 15 | 3 | - | - | Metric size | 2 | Connector connection method |
Loading...
Voltage Specifications | DC Specifications | Control Method | Open loop |