(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series (Part Number)

High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,099₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use

Part Number
PKP243U09B2-SG18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Accessory Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Serial Number

₹ 14,097.47

1 Piece(s) 18 Day(s) or more Motor Unit421.80.8Unipolar1~0.818N/ADual axis shaftN/AN/A93--2

Loading...

  1. 1

Basic Information

Power Supply Two-phase Voltage Specifications DC Specifications Control Method Open loop
Reducer Presence Gearhead type SH Shaft Diameter Metric size

Please check the type/dimensions/specifications of the part PKP243U09B2-SG18 in the High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series series.

Product variants

Part Number
PKP223D15A-SG18-L
PKP223D15A-SG36
PKP223D15A-SG36-L
PKP243U09B2-SG3.6
PKP243U09B2-SG36
PKP243U09B2-SG7.2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Accessory Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Serial Number

₹ 14,361.25

1 Piece(s) 18 Day(s) or more [Set] Motor Combination280.10.4Bipolar-~0.4180.6Single axis shaftN/AConnection Cable153---

₹ 13,796.05

1 Piece(s) 18 Day(s) or more [Set] Motor Combination280.050.4Bipolar-~0.436N/ASingle axis shaftN/AN/A153---

₹ 14,361.25

1 Piece(s) 18 Day(s) or more [Set] Motor Combination280.050.4Bipolar-~0.4360.6Single axis shaftN/AConnection Cable153---

₹ 12,400.45

1 Piece(s) 18 Day(s) or more Motor Unit421.80.2Unipolar1.5~0.23.6N/ADual axis shaftN/AN/A93--2

₹ 14,097.47

1 Piece(s) 18 Day(s) or more Motor Unit421.80.8Unipolar1~0.836N/ADual axis shaftN/AN/A93--2

₹ 12,400.45

1 Piece(s) 18 Day(s) or more Motor Unit421.80.4Unipolar1~0.47.2N/ADual axis shaftN/AN/A93--2
X
whatsapp-qr whatsapp-icon