(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use
Part Number |
---|
PKP243D23A2-SG36 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Accessory | Motor winding specification | Motor Case Length | Encoder Resolution | Encoder Output Circuit Format | Serial Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,876.47 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | 1.8 | 0.8 | Bipolar | 1 | ~0.8 | 36 | N/A | Single axis shaft | N/A | N/A | 23 | 3 | - | - | 2 |
Loading...
Power Supply | Two-phase | Voltage Specifications | DC Specifications | Control Method | Open loop |
---|---|---|---|---|---|
Reducer | Presence | Gearhead type | SH | Shaft Diameter | Metric size |
Please check the type/dimensions/specifications of the part PKP243D23A2-SG36 in the High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series series.
Part Number |
---|
PKP223D15A-SG18-L |
PKP223D15A-SG36 |
PKP223D15A-SG36-L |
PKP243D23A2-SG36-R2FL |
PKP243D23A2-SG7.2 |
PKP243D23A2-SG7.2-R2FL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Accessory | Motor winding specification | Motor Case Length | Encoder Resolution | Encoder Output Circuit Format | Serial Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,361.25 | 1 Piece(s) | 18 Day(s) or more | [Set] Motor Combination | 28 | 0.1 | 0.4 | Bipolar | - | ~0.4 | 18 | 0.6 | Single axis shaft | N/A | Connection Cable | 15 | 3 | - | - | - | ||
₹ 13,796.05 | 1 Piece(s) | 18 Day(s) or more | [Set] Motor Combination | 28 | 0.05 | 0.4 | Bipolar | - | ~0.4 | 36 | N/A | Single axis shaft | N/A | N/A | 15 | 3 | - | - | - | ||
₹ 14,361.25 | 1 Piece(s) | 18 Day(s) or more | [Set] Motor Combination | 28 | 0.05 | 0.4 | Bipolar | - | ~0.4 | 36 | 0.6 | Single axis shaft | N/A | Connection Cable | 15 | 3 | - | - | - | ||
₹ 20,044.05 | 1 Piece(s) | 19 Day(s) or more | - | 42 | 1.8 | 0.8 | Bipolar | 1 | - | 36 | N/A | Single axis shaft | Available | N/A | 23 | 3 | 400P/R | Line Driver Output | 2 | ||
₹ 12,179.45 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | 1.8 | 0.4 | Bipolar | 1 | ~0.4 | 7.2 | N/A | Single axis shaft | N/A | N/A | 23 | 3 | - | - | 2 | ||
₹ 18,227.39 | 1 Piece(s) | 19 Day(s) or more | - | 42 | 1.8 | 0.4 | Bipolar | 1 | - | 7.2 | N/A | Single axis shaft | Available | N/A | 23 | 3 | 400P/R | Line Driver Output | 2 |