Microwave barrier switch

Microwave barrier switch

A switch for detecting the upper and lower limits of silos and hoppers etc. Detects microwaves between the transmitter and receiver by blocking off the measuring object, making it easy to decide on the correct mounting position.

[Features]
■ Reliable detection, even under poor conditions.
· The microwave barrier switch detects the upper and lower limits of silos and hoppers etc.
· Detects microwaves between the transmitter and receiver by blocking off the measuring object, making it easy to decide on the correct mounting position.
■ Easy sensitivity adjustment.
· The microwave receiving level is displayed in real-time.
· Being able to see the receiving level makes it easy to adjust the receiving sensitivity.
■ Prevents adjacent interference.
· Equipped with channels for transmission and receiving (four channels), helping prevent interference between adjacent barriers.
■ Maximum detection distance of 100 m.
· The transmission and receiving of microwaves can be performed at a maximum distance of 100 m.
■ Can also detect internal levels that are blocked by insulating materials.
· Microwaves have properties that allow them to pass through plastic, glass, dried brick, ceramics, and other insulating materials (substances with low permittivity).
· These properties are used to see through insulation materials, enabling "non-contact" detection of materials without actually touching that material.

Part Number

Configured Part Number is shown.

MWBS-TR02-RC-02

Part Number
MWBS-TR02-RC-02
Part NumberVolume DiscountDays to ShipAmbient Temperature Operating Pressure Power Supply Lead outlet Output Signal
20 Day(s) or more -10~+55℃±0.5MPaAC80~240V 50/60Hz1-M20X1.5SPDT contact output allowable capacity AC250 V 3A/DC 30 6A

Loading...

  1. 1

Basic Information

Type Level meter, level detector Format Standard Shape Mounting G1 Mounting Thread
Protection Structure IP65 Detection Distance MAX100m Frequency 24 GHz band

Please check the type/dimensions/specifications of the part MWBS-TR02-RC-02 in the Microwave barrier switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)